text.skipToContent text.skipToNavigation

IBXS/RMNICS

by Security Lighting 

These shallow downlights are ideal for residential and light commercial construction using 2" x 6" wood joists. IBXS and RMNICS are UL/CUL listed and approved for use in damp locations and through wiring.

  • Designed for residential and light commercial applications
  • Shallow housing height compatible with 6'' joist construction
  • Use IBXS for new construction and RMNICS for remodel applications
  • IBXS accommodates ceilings up to 1-1/2'' thick
  • RMNICS accommodates ceilings up to 1'' thick.
  • Full reflector design eliminates light leaks, maintains perpendicular lamp position and prevents unsightly view into the housing.
  • Pro-Nail™ Bar Hangers come standard on IBXS only

Product Details

General

Aperture 6 in
Environmental Conditions
  • Damp Location
  • Wet Location
Lamp Type INC
Light Source Incandescent
Listings UL
Technology
  • AirShield/AirTight
  • AirShield/AirTight Ready
  • Pro-Nail Bar Hanger
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • AirShield/AirTight
  • AirShield/AirTight Ready
  • Damp Listed
  • IC
  • NYC
  • Non-IC
  • Pro-Nail Bar Hanger
  • UL
  • Wet Listed

Resources/Downloads