text.skipToContent text.skipToNavigation

LB4 / LBEB4

by Security Lighting 

LiteBox LED modules are designed for use in new construction as well as retrofit applications with existing Prescolite or competitive 4" housings.

  • 9 watt input power
  • New Construction with IBX4 Quick Link LED housing; can be used to meet California Title 24 requirements for commercial buildings
  • Retrofit applications with compatible 4" from Prescolite or others using the universal screw base adaptor
  • Dimmable to 10% with most standard dimmers
  • Photometric testing per IESNA LM-79 2008 standards
  • Easy installation with three (3) stainless steel spring clips (pre-installed)
  • Superior glare control with diffused polycarbonate lens
  • Up to 60,000 hours at 70% lumen maintenance per TM-21
  • Integral Aluminum heat sink to maximize life expectancy and lumen output
  • Suitable for wet and damp locations

Product Details

General

Aperture 4-5 in
ExpressLine Yes
Light Source LED
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified Yes
Industry Standard(s)
  • CSA
  • California Title 24 (commercial)
  • Damp Listed
  • ENERGY STAR® Qualified
  • Wet Listed

Resources/Downloads