text.skipToContent text.skipToNavigation

LCAT

by Security Lighting 

LCAT provides both design and value with an architectural appearance, LED technology to reduce maintenance and a full family including 2'x4', 2'x2', 1'x4' and 1'x2' sizes. LCAT is offered with a wide range of options for classrooms, offices, retail and health care applications; LCAT can be ordered from stock, through quick-ship, or made-to-order for additional customization.

  • High efficiency acrylic center lens features linear prisms for high performance without pixelation
  • Appropriate for offices, schools, medical, and public spaces
  • High performance reflector with matte white paint standard
  • 83 CRI standard or optional 90 CRI for color sensitive applications
  • 60,000 hour LEDs at L80 for reduced maintenance
  • LED modules and electrical accessible from below
  • QR code traceability
  • Compatible with Dual-Lite inverters
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • Air return option
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty (Terms and Conditions Apply)

Product Details

General

3rd Party Control Enabled
  • Lutron Vive
  • Daintree
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum Yes
Color White
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Steel
Controls - Integral Sensors (Non-Networked) Occupancy & Photocell
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Lamp Type LED Integrated
Light Distribution Direct
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
  • cUL
Mounting Type
  • Recessed
  • Surface
  • Suspended
SpectraSync™ Color Tuning Tunable White
Type
  • Troffers
  • Architectural Indoor
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

Certified Listed CSA certified to UL 924 standards
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes

Resources/Downloads

Availability Documents

ULD Files