- Careers
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Cylinders
- Pendant Lighting
- Recessed Downlights
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wraps
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Extreme Environment
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTools and InformationCompanyDigital Resources
-
Resources
-
Resources
-
Marketing
-
Marketing
- Application Gallery
- Videos
-
- Tools and Information
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Cylinders
- Pendant Lighting
- Recessed Downlights
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wraps
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Extreme Environment
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTools and InformationCompanyDigital Resources
-
Resources
-
Resources
-
Marketing
-
Marketing
- Application Gallery
- Videos
-
- Tools and Information
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Strip Lighting
- CSL Striplight with Switchable Lumen and Switchable CCT technology
Item Added to Your Cart!
CSL Striplight with Switchable Lumen and Switchable CCT technology
By Security Lighting
CSL Striplight with Switchable Lumen and Switchable CCT technology
By Security Lighting
The CSL striplight brings together an economical price point and high performance available in 4' and 8' lengths.
- Switchable Lumen technology: 3800/4500/5200 (4'), 7400/8400/9200 (8')
- Up to 142 lumens per watt
- Switchable CCT technology: 3500/4000/5000K
- 0-10V dimming, standard
- Fully assembled for quick installation
- Frosted acrylic lens
- Wide range of applications
- Surface mount on wall or ceiling
- Universal voltage (120-277V)
- 80+ CRI
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Product Details
General
Application |
|
Color Temperature |
|
Dimming Protocol | 0-10V |
Environmental Conditions | Damp Location |
Light Source | LED |
Listings |
|
Lumen Range |
|
Max Ambient Temperature | 25 °C |
Mounting Type | Surface |
SwitchableTechnology | Switchable Lumen & CCT |
Type | Strips |
Warranty Length | 5 Year Warranty |
Electrical Ratings
Lumens Per Watt | 115-142 |
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Literature
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (9)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
CSL4-LSCS_3500K_30W
|
3500 K | 80 CRI | 3986 lm | 131 | 31 W | Ambient | |
CSL4-LSCS_3500K_38W
|
3500 K | 80 CRI | 4912 lm | 128 | 38 W | Ambient | |
CSL4-LSCS_3500K_45W
|
3500 K | 80 CRI | 5336 lm | 120 | 44 W | Ambient | |
CSL4-LSCS_4000K_30W
|
4000 K | 80 CRI | 4274 lm | 143 | 30 W | Ambient | |
CSL4-LSCS_4000K_38W
|
4000 K | 80 CRI | 5203 lm | 139 | 37 W | Ambient | |
CSL4-LSCS_4000K_45W
|
4000 K | 80 CRI | 5669 lm | 133 | 43 W | Ambient | |
CSL4-LSCS_5000K_30W
|
5000 K | 80 CRI | 4019 lm | 131 | 31 W | Ambient | |
CSL4-LSCS_5000K_38W
|
5000 K | 80 CRI | 4938 lm | 128 | 39 W | Ambient | |
CSL4-LSCS_5000K_45W
|
5000 K | 80 CRI | 5571 lm | 126 | 44 W | Ambient |
Please wait, preparing to download your file.