- Careers
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Cylinders
- Pendant Lighting
- Recessed Downlights
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wraps
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Extreme Environment
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTools and InformationCompanyDigital Resources
-
Resources
-
Resources
-
Marketing
-
Marketing
- Application Gallery
- Videos
-
- Tools and Information
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Cylinders
- Pendant Lighting
- Recessed Downlights
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wraps
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Extreme Environment
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTools and InformationCompanyDigital Resources
-
Resources
-
Resources
-
Marketing
-
Marketing
- Application Gallery
- Videos
-
- Tools and Information
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
LCL
By Security Lighting
LCL
By Security Lighting
Columbia's LCL is an LED striplight with a formed acrylic lens to eliminate pixilation and reduce glare. LCL is an excellent choice for back-of-house, stairwells, utility areas, storage and anywhere that a direct view of the LED is not desired. The product offers 60,000 hour life at L80 lumen maintenance for many years of dependable service. LCL is available in 4' and 8' lengths offering nominal lumen packages ranging from 2,700 to 21,300 and efficacy up to 110 lumens per watt.
- Long life 60,000 hour LEDs at L80 for reduced maintenance
- Choice of four LED color temperatures
- Choice of four lumen packages
- Available in 2', 4', and 8' lengths
- Heavy die-formed steel channel with 100% acrylic formed diffuser
- Fully assembled fixture for quick installation
- LED boards and driver accessible for future maintenance or upgrades
- Modular replaceable LED components
- Surface mount or suspended
- DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
- Five year warranty (Terms and Conditions apply)
Product Details
General
Application |
|
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Mounting Type |
|
Style | Lensed striplight |
Type |
|
Warranty Length | 5 Year Warranty |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DLC Designation | DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org |
Resources and Downloads
Specifications
BIM
Please wait, preparing to download your file.