text.skipToContent text.skipToNavigation

LBIL

by Security Lighting 

LBIL maximizes energy savings in these spaces by intelligently managing illumination levels to avoid wasted watts. LBIL features an integral occupancy sensor. In areas where constant illumination is required or desired for safety and security, LBIL can be configured to operate at 50% when the area is unoccupied, and 100% when the area is occupied (ESD driver). LBIL can also be configured to either switch itself off when no occupant is present (E driver) or to dim when daylight is present (optional).

  • Energy saving luminaire with integrated occupancy controls
  • Long-life 50,000 hour LEDs at L70 for reduced maintenance
  • Choice of two lumen packages
  • Occupancy controlled dimming of the LEDs increases energy savings while maintaining base light levels in stairwells at all times.
  • Tool-less access to ballast for ease of maintenance
  • Can be surface mounted, wall mounted, or suspended
  • Fail safe operation switches light level to 100% if sensor is damaged
  • Optional battery backup available for emergency egress applications
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • 5 year warranty (terms and conditions apply)

Product Details

General

Application
  • Commercial Indoor
  • Wall/Canopy/Flood
Construction Material - Main Steel
Dimming Protocol
  • 0-10V
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Environmental Conditions Conditioned
Light Source LED
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Material - Housing Steel
Mounting Type Surface
Type
  • Strips
  • Wraparounds
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • cUL
  • UL 1598

Resources/Downloads