text.skipToContent text.skipToNavigation

Cimarron LED

by Security Lighting 

High Performance LED Area/Site Lighter

  • Cimarron LED incorporates a unique vertically-finned die-cast housing that optimizes heat transfer to keep the fixture cool and maximize component life
  • Multiple LED configurations with over 26,000 lumens
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Design flexibility is optimized with 32 high brightness LED light engine configurations in IES type II, III, IV and V distributions enables mounting heights from 15ft to over 35ft
  • Maintenance free housing designed to IP65 and 60,000 hours life
  • Energy control option uses less than 50% of the energy of an equivalent HID at full brightness
  • Internal self-monitoring sensor detects above-tolerance temperatures and automatically reduces heat load to preserve LED life
  • Mounting versatility with choice of traditional straight, architectural upswept die-cast aluminum or mast arm fitter designs
  • Optional vandal resistant guard provides additional protection when necessary
  • 20KA surge protection with an end of life LED indicator

Spaulding's most popular area site lighting fixture newly designed with the most advanced LED lighting technology to deliver energy efficiency, safety and security to meet today's outdoor site lighting needs.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Area/Site Applications
Color
  • Dark Bronze
  • Black
  • Gray
  • Platinum Silver
  • White
Construction Material - Main Aluminum
Controls - Applications
  • Industrial - Parking, Building, Signage
  • Commercial - Parking, Building, Signage
  • Commercial - Parking Structure
  • Automotive - Parking, Building, Signage
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • NX Distributed Intelligence
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type I
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Area/Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 151-300
  • 301-500

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL1598A
  • CSA
  • Wet Listed
  • IDA

Resources/Downloads

Specifications

ULD Files

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CL1-30L-3K-1A
IES file
3000 °K 70 CRI 6775 lm 97 70 W Type 1A
CL1-30L-3K-1A-BC
IES file
3000 °K 70 CRI 6775 lm 97 70 W Type 1A
CL1-30L-3K-2
IES file
3000 °K 70 CRI 6340 lm 91 70 W Type II
CL1-30L-3K-2-BC
IES file
3000 °K 70 CRI 6340 lm 91 70 W Type II
CL1-30L-3K-2A
IES file
3000 °K 70 CRI 6740 lm 96 70 W Type 2A
CL1-30L-3K-2A-BC
IES file
3000 °K 70 CRI 6740 lm 96 70 W Type 2A
CL1-30L-3K-3
IES file
3000 °K 70 CRI 6371 lm 91 70 W Type III
CL1-30L-3K-3-BC
IES file
3000 °K 70 CRI 6371 lm 91 70 W Type III
CL1-30L-3K-4
IES file
3000 °K 70 CRI 6412 lm 92 70 W Type IV
CL1-30L-3K-4-BC
IES file
3000 °K 70 CRI 6412 lm 92 70 W Type IV
CL1-30L-3K-5M
IES file
3000 °K 70 CRI 6525 lm 93 70 W Type V Medium
CL1-30L-3K-5S
IES file
3000 °K 70 CRI 6882 lm 98 70 W Type V Short
CL1-30L-3K-5W
IES file
3000 °K 70 CRI 6301 lm 90 70 W Type V Wide
CL1-30L-4K-1A
IES file
4000 °K 70 CRI 8162 lm 117 70 W Type 1A
CL1-30L-4K-1A-BC
IES file
4000 °K 70 CRI 8162 lm 117 70 W Type 1A
CL1-30L-4K-2
IES file
4000 °K 70 CRI 7639 lm 109 70 W Type II
CL1-30L-4K-2-BC
IES file
4000 °K 70 CRI 7639 lm 109 70 W Type II
CL1-30L-4K-2A
IES file
4000 °K 70 CRI 8121 lm 116 70 W Type 2A
CL1-30L-4K-2A-BC
IES file
4000 °K 70 CRI 8121 lm 116 70 W Type 2A
CL1-30L-4K-3
IES file
4000 °K 70 CRI 7635 lm 109 70 W Type III
CL1-30L-4K-3-BC
IES file
4000 °K 70 CRI 7635 lm 109 70 W Type III
CL1-30L-4K-4
IES file
4000 °K 70 CRI 7726 lm 110 70 W Type IV
CL1-30L-4K-4-BC
IES file
4000 °K 70 CRI 7726 lm 110 70 W Type IV
CL1-30L-4K-5M
IES file
4000 °K 70 CRI 7862 lm 112 70 W Type V Medium
CL1-30L-4K-5S
IES file
4000 °K 70 CRI 8291 lm 118 70 W Type V Short
CL1-30L-4K-5W
IES file
4000 °K 70 CRI 7591 lm 108 70 W Type V Wide
CL1-30L-5K-1A
IES file
5000 °K 70 CRI 8244 lm 118 70 W Type 1A
CL1-30L-5K-1A-BC
IES file
5000 °K 70 CRI 8244 lm 118 70 W Type 1A
CL1-30L-5K-2
IES file
5000 °K 70 CRI 7715 lm 110 70 W Type II
CL1-30L-5K-2-BC
IES file
5000 °K 70 CRI 7715 lm 110 70 W Type II
CL1-30L-5K-2A
IES file
5000 °K 70 CRI 8202 lm 117 70 W Type 2A
CL1-30L-5K-2A-BC
IES file
5000 °K 70 CRI 8202 lm 117 70 W Type 2A
CL1-30L-5K-3
IES file
5000 °K 70 CRI 7712 lm 110 70 W Type III
CL1-30L-5K-3-BC
IES file
5000 °K 70 CRI 7712 lm 110 70 W Type III
CL1-30L-5K-4
IES file
5000 °K 70 CRI 7803 lm 111 70 W Type IV
CL1-30L-5K-4-BC
IES file
5000 °K 70 CRI 7803 lm 111 70 W Type IV
CL1-30L-5K-5M
IES file
5000 °K 70 CRI 7940 lm 113 70 W Type V Medium
CL1-30L-5K-5S
IES file
5000 °K 70 CRI 8374 lm 120 70 W Type V Short
CL1-30L-5K-5W
IES file
5000 °K 70 CRI 7667 lm 110 70 W Type V Wide
CL1-60L-3K-1A
IES file
3000 °K 70 CRI 13289 lm 98 135 W Type 1A
CL1-60L-3K-1A-BC
IES file
3000 °K 70 CRI 13289 lm 98 135 W Type 1A
CL1-60L-3K-2
IES file
3000 °K 70 CRI 12437 lm 92 135 W Type II
CL1-60L-3K-2-BC
IES file
3000 °K 70 CRI 12437 lm 92 135 W Type II
CL1-60L-3K-2A
IES file
3000 °K 70 CRI 13221 lm 98 135 W Type 2A
CL1-60L-3K-2A-BC
IES file
3000 °K 70 CRI 13221 lm 98 135 W Type 2A
CL1-60L-3K-3
IES file
3000 °K 70 CRI 12498 lm 93 135 W Type III
CL1-60L-3K-3-BC
IES file
3000 °K 70 CRI 12498 lm 93 135 W Type III
CL1-60L-3K-4
IES file
3000 °K 70 CRI 12578 lm 93 135 W Type IV
CL1-60L-3K-4-BC
IES file
3000 °K 70 CRI 12578 lm 93 135 W Type IV
CL1-60L-3K-5S
IES file
3000 °K 70 CRI 13498 lm 100 135 W Type V Short
CL1-60L-3K-5W
IES file
3000 °K 70 CRI 12360 lm 92 135 W Type V Wide
CL1-60L-4K-1A
IES file
4000 °K 70 CRI 16011 lm 119 135 W Type 1A
CL1-60L-4K-1A-BC
IES file
4000 °K 70 CRI 16011 lm 119 135 W Type 1A
CL1-60L-4K-2
IES file
4000 °K 70 CRI 14984 lm 111 135 W Type II
CL1-60L-4K-2-BC
IES file
4000 °K 70 CRI 14984 lm 111 135 W Type II
CL1-60L-4K-2A
IES file
4000 °K 70 CRI 15929 lm 118 135 W Type 2A
CL1-60L-4K-2A-BC
IES file
4000 °K 70 CRI 15929 lm 118 135 W Type 2A
CL1-60L-4K-3
IES file
4000 °K 70 CRI 14977 lm 111 135 W Type III
CL1-60L-4K-3-BC
IES file
4000 °K 70 CRI 14977 lm 111 135 W Type III
CL1-60L-4K-4
IES file
4000 °K 70 CRI 15154 lm 112 135 W Type IV
CL1-60L-4K-4-BC
IES file
4000 °K 70 CRI 15154 lm 112 135 W Type IV
CL1-60L-4K-5M
IES file
4000 °K 70 CRI 15421 lm 114 135 W Type V Medium
CL1-60L-4K-5S
IES file
4000 °K 70 CRI 16263 lm 120 135 W Type V Short
CL1-60L-4K-5W
IES file
4000 °K 70 CRI 14891 lm 110 135 W Type V Wide
CL1-60L-5K-1A
IES file
5000 °K 70 CRI 16171 lm 120 135 W Type 1A
CL1-60L-5K-1A-BC
IES file
5000 °K 70 CRI 16171 lm 120 135 W Type 1A
CL1-60L-5K-2
IES file
5000 °K 70 CRI 15134 lm 112 135 W Type II
CL1-60L-5K-2-BC
IES file
5000 °K 70 CRI 15134 lm 112 135 W Type II
CL1-60L-5K-2A
IES file
5000 °K 70 CRI 16088 lm 119 135 W Type 2A
CL1-60L-5K-2A-BC
IES file
5000 °K 70 CRI 16088 lm 119 135 W Type 2A
CL1-60L-5K-3
IES file
5000 °K 70 CRI 15127 lm 112 135 W Type III
CL1-60L-5K-3-BC
IES file
5000 °K 70 CRI 15127 lm 112 135 W Type III
CL1-60L-5K-4
IES file
5000 °K 70 CRI 15306 lm 113 135 W Type IV
CL1-60L-5K-4-BC
IES file
5000 °K 70 CRI 15306 lm 113 135 W Type IV
CL1-60L-5K-5M
IES file
5000 °K 70 CRI 15575 lm 115 135 W Type V Medium
CL1-60L-5K-5S
IES file
5000 °K 70 CRI 16426 lm 122 135 W Type V Short
CL1-60L-5K-5W
IES file
5000 °K 70 CRI 15040 lm 111 135 W Type V Wide
CL1-90L-3K-1A
IES file
3000 °K 70 CRI 19543 lm 95 205 W Type 1A
CL1-90L-3K-1A-105
IES file
3000 °K 70 CRI 26057 lm 80 325 W Type 1A
CL1-90L-3K-1A-105-BC
IES file
3000 °K 70 CRI 26057 lm 80 325 W Type 1A
CL1-90L-3K-1A-BC
IES file
3000 °K 70 CRI 19543 lm 95 205 W Type 1A
CL1-90L-3K-2
IES file
3000 °K 70 CRI 18289 lm 89 205 W Type II
CL1-90L-3K-2-105
IES file
3000 °K 70 CRI 24385 lm 75 325 W Type II
CL1-90L-3K-2-105-BC
IES file
3000 °K 70 CRI 24385 lm 75 325 W Type II
CL1-90L-3K-2-BC
IES file
3000 °K 70 CRI 18289 lm 89 205 W Type II
CL1-90L-3K-2A
IES file
3000 °K 70 CRI 19443 lm 95 205 W Type 2A
CL1-90L-3K-2A-105
IES file
3000 °K 70 CRI 25923 lm 80 325 W Type 2A
CL1-90L-3K-2A-105-BC
IES file
3000 °K 70 CRI 25923 lm 80 325 W Type 2A
CL1-90L-3K-2A-BC
IES file
3000 °K 70 CRI 19443 lm 95 205 W Type 2A
CL1-90L-3K-3
IES file
3000 °K 70 CRI 18379 lm 90 205 W Type III
CL1-90L-3K-3-105
IES file
3000 °K 70 CRI 24505 lm 75 325 W Type III
CL1-90L-3K-3-105-BC
IES file
3000 °K 70 CRI 24505 lm 75 325 W Type III
CL1-90L-3K-3-BC
IES file
3000 °K 70 CRI 18379 lm 90 205 W Type III
CL1-90L-3K-4
IES file
3000 °K 70 CRI 18497 lm 90 205 W Type IV
CL1-90L-3K-4-105
IES file
3000 °K 70 CRI 24663 lm 76 325 W Type IV
CL1-90L-3K-4-105-BC
IES file
3000 °K 70 CRI 24663 lm 76 325 W Type IV
CL1-90L-3K-4-BC
IES file
3000 °K 70 CRI 18497 lm 90 205 W Type IV
CL1-90L-3K-5M
IES file
3000 °K 70 CRI 18823 lm 92 205 W Type V Medium
CL1-90L-3K-5M-105
IES file
3000 °K 70 CRI 25097 lm 77 325 W Type V Medium
CL1-90L-3K-5S
IES file
3000 °K 70 CRI 19851 lm 97 205 W Type V Short
CL1-90L-3K-5S-105
IES file
3000 °K 70 CRI 26467 lm 81 325 W Type V Short
CL1-90L-3K-5W
IES file
3000 °K 70 CRI 18176 lm 89 205 W Type V Wide
CL1-90L-3K-5W-105
IES file
3000 °K 70 CRI 24234 lm 75 325 W Type V Wide
CL1-90L-4K-1A
IES file
4000 °K 70 CRI 23546 lm 115 205 W Type 1A
CL1-90L-4K-1A-105
IES file
4000 °K 70 CRI 31394 lm 97 325 W Type 1A
CL1-90L-4K-1A-105-BC
IES file
4000 °K 70 CRI 31394 lm 97 325 W Type 1A
CL1-90L-4K-1A-BC
IES file
4000 °K 70 CRI 23546 lm 115 205 W Type 1A
CL1-90L-4K-2
IES file
4000 °K 70 CRI 22035 lm 107 205 W Type II
CL1-90L-4K-2-105
IES file
4000 °K 70 CRI 29380 lm 90 325 W Type II
CL1-90L-4K-2-105-BC
IES file
4000 °K 70 CRI 29380 lm 90 325 W Type II
CL1-90L-4K-2-BC
IES file
4000 °K 70 CRI 22035 lm 107 205 W Type II
CL1-90L-4K-2A
IES file
4000 °K 70 CRI 23425 lm 114 205 W Type 2A
CL1-90L-4K-2A-105
IES file
4000 °K 70 CRI 31233 lm 96 325 W Type 2A
CL1-90L-4K-2A-105-BC
IES file
4000 °K 70 CRI 31233 lm 96 325 W Type 2A
CL1-90L-4K-2A-BC
IES file
4000 °K 70 CRI 23425 lm 114 205 W Type 2A
CL1-90L-4K-3
IES file
4000 °K 70 CRI 22026 lm 107 205 W Type III
CL1-90L-4K-3-105
IES file
4000 °K 70 CRI 29367 lm 90 325 W Type III
CL1-90L-4K-3-105-BC
IES file
4000 °K 70 CRI 29367 lm 90 325 W Type III
CL1-90L-4K-3-BC
IES file
4000 °K 70 CRI 22026 lm 107 205 W Type III
CL1-90L-4K-4
IES file
4000 °K 70 CRI 22286 lm 109 205 W Type IV
CL1-90L-4K-4-105
IES file
4000 °K 70 CRI 29714 lm 91 325 W Type IV
CL1-90L-4K-4-105-BC
IES file
4000 °K 70 CRI 29714 lm 91 325 W Type IV
CL1-90L-4K-4-BC
IES file
4000 °K 70 CRI 22286 lm 109 205 W Type IV
CL1-90L-4K-5M
IES file
4000 °K 70 CRI 22678 lm 111 205 W Type V Medium
CL1-90L-4K-5M-105
IES file
4000 °K 70 CRI 30237 lm 93 325 W Type V Medium
CL1-90L-4K-5S
IES file
4000 °K 70 CRI 23916 lm 117 205 W Type V Short
CL1-90L-4K-5S-105
IES file
4000 °K 70 CRI 31888 lm 98 325 W Type V Short
CL1-90L-4K-5W
IES file
4000 °K 70 CRI 21899 lm 107 205 W Type V Wide
CL1-90L-4K-5W-105
IES file
4000 °K 70 CRI 29198 lm 90 325 W Type V Wide
CL1-90L-5K-1A
IES file
5000 °K 70 CRI 23781 lm 116 205 W Type 1A
CL1-90L-5K-1A-105
IES file
5000 °K 70 CRI 31708 lm 98 325 W Type 1A
CL1-90L-5K-1A-105-BC
IES file
5000 °K 70 CRI 31708 lm 98 325 W Type 1A
CL1-90L-5K-1A-BC
IES file
5000 °K 70 CRI 23781 lm 116 205 W Type 1A
CL1-90L-5K-2
IES file
5000 °K 70 CRI 22255 lm 109 205 W Type II
CL1-90L-5K-2-105
IES file
5000 °K 70 CRI 29674 lm 91 325 W Type II
CL1-90L-5K-2-105-BC
IES file
5000 °K 70 CRI 29674 lm 91 325 W Type II
CL1-90L-5K-2-BC
IES file
5000 °K 70 CRI 22255 lm 109 205 W Type II
CL1-90L-5K-2A
IES file
5000 °K 70 CRI 23659 lm 115 205 W Type 2A
CL1-90L-5K-2A-105
IES file
5000 °K 70 CRI 31545 lm 97 325 W Type 2A
CL1-90L-5K-2A-105-BC
IES file
5000 °K 70 CRI 31545 lm 97 325 W Type 2A
CL1-90L-5K-2A-BC
IES file
5000 °K 70 CRI 23659 lm 115 205 W Type 2A
CL1-90L-5K-3
IES file
5000 °K 70 CRI 22246 lm 109 205 W Type III
CL1-90L-5K-3-105
IES file
5000 °K 70 CRI 29661 lm 91 325 W Type III
CL1-90L-5K-3-105-BC
IES file
5000 °K 70 CRI 29661 lm 91 325 W Type III
CL1-90L-5K-3-BC
IES file
5000 °K 70 CRI 22246 lm 109 205 W Type III
CL1-90L-5K-4
IES file
5000 °K 70 CRI 22509 lm 110 205 W Type IV
CL1-90L-5K-4-105
IES file
5000 °K 70 CRI 30011 lm 92 325 W Type IV
CL1-90L-5K-4-105-BC
IES file
5000 °K 70 CRI 30011 lm 92 325 W Type IV
CL1-90L-5K-4-BC
IES file
5000 °K 70 CRI 22509 lm 110 205 W Type IV
CL1-90L-5K-5M
IES file
5000 °K 70 CRI 22905 lm 112 205 W Type V Medium
CL1-90L-5K-5M-105
IES file
5000 °K 70 CRI 30539 lm 94 325 W Type V Medium
CL1-90L-5K-5S
IES file
5000 °K 70 CRI 24156 lm 118 205 W Type V Short
CL1-90L-5K-5S-105
IES file
5000 °K 70 CRI 32207 lm 99 325 W Type V Short
CL1-90L-5K-5W
IES file
5000 °K 70 CRI 22117 lm 108 205 W Type V Wide
CL1-90L-5K-5W-105
IES file
5000 °K 70 CRI 29490 lm 91 325 W Type V Wide