text.skipToContent text.skipToNavigation

Viper Large Strike Optic

By Security Lighting 

Collection Name: 

By Security Lighting
Collection Name: 
The Large Viper luminaire is available with a wide choice of different LED wattage configurations and optical distributions designed to replace HID lighting up to 1000W MH or HPS. 4 different mounting options allow for application in a wide variety of new and existing installations.
  • Contributes to a ‘Green’ environment and provides substantial power savings
  • 8 lighting distributions puts light where it is needed, not wasted
  • 4 mounting options
  • 5 wattages from 135W thru 395W of LED efficiency
  • Lifeshield thermal circuit protection insures optimum LED performance
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application
  • Parking Area
  • Site Lighting
Color
  • Textured Black Matte
  • Textured Dark Bronze
  • Smooth Dark Platinum
  • Textured White
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
  • ENERGENI (optional)
Controls - Networked
  • NX Distributed Intelligence
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type I
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range 10,001-30,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Pedestrian and Streetscape;Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 31-150
  • 151-300

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s) CSA C/US Listed

Resources and Downloads

Catalog Page

Availability Documents

product.page.assets.ULD Files.title

Photometry (955)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
VP-L-64E2-115-AMB-2 Turtle Friendly
VP-L-64E2-115-AMB-2-BC Turtle Friendly
VP-L-64E2-115-AMB-2-HSS-270-FB Turtle Friendly
VP-L-64E2-115-AMB-2-HSS-360 Turtle Friendly
VP-L-64E2-115-AMB-2-HSS-90-FB Turtle Friendly
VP-L-64E2-115-AMB-2-HSS-90-L Turtle Friendly
VP-L-64E2-115-AMB-2-HSS-90-R Turtle Friendly
VP-L-64E2-115-AMB-2L-BC Turtle Friendly
VP-L-64E2-115-AMB-2R-BC Turtle Friendly
VP-L-64E2-115-AMB-3 Turtle Friendly
VP-L-64E2-115-AMB-3-BC Turtle Friendly
VP-L-64E2-115-AMB-3-HSS-270-FB Turtle Friendly
VP-L-64E2-115-AMB-3-HSS-360 Turtle Friendly
VP-L-64E2-115-AMB-3-HSS-90-FB Turtle Friendly
VP-L-64E2-115-AMB-3-HSS-90-L Turtle Friendly
VP-L-64E2-115-AMB-3-HSS-90-R Turtle Friendly
VP-L-64E2-115-AMB-3L-BC Turtle Friendly
VP-L-64E2-115-AMB-3R-BC Turtle Friendly
VP-L-64E2-115-AMB-4 Turtle Friendly
VP-L-64E2-115-AMB-4-BC Turtle Friendly
VP-L-64E2-115-AMB-4-HSS-270-FB Turtle Friendly
VP-L-64E2-115-AMB-4-HSS-360 Turtle Friendly
VP-L-64E2-115-AMB-4-HSS-90-FB Turtle Friendly
VP-L-64E2-115-AMB-4-HSS-90-L Turtle Friendly
VP-L-64E2-115-AMB-4-HSS-90-R Turtle Friendly
VP-L-64E2-115-AMB-4L-BC Turtle Friendly
VP-L-64E2-115-AMB-4R-BC Turtle Friendly
VP-L-64E2-115-AMB-4W Turtle Friendly
VP-L-64E2-115-AMB-4W-BC Turtle Friendly
VP-L-64E2-115-AMB-4WL-BC Turtle Friendly
VP-L-64E2-115-AMB-4WR-BC Turtle Friendly
VP-L-64E2-115-AMB-5QM Turtle Friendly
VP-L-64E2-115-AMB-5QN Turtle Friendly
VP-L-64E2-115-AMB-5R Turtle Friendly
VP-L-64E2-115-AMB-5W Turtle Friendly
VP-L-64E2-115-AMB-FR Turtle Friendly
VP-L-64E2-115-AMB-FR-BC Turtle Friendly
VP-L-64E2-115-AMB-FRL-BC Turtle Friendly
VP-L-64E2-115-AMB-FRR-BC Turtle Friendly
VP-L-64E2-115-AMB-TC Turtle Friendly
VP-L-64L-135-3K7-2
3000 °K 70 CRI 15452 lm 112 135 W Type II
VP-L-64L-135-3K7-2-BC
3000 °K 70 CRI 15452 lm 112 135 W Type II
VP-L-64L-135-3K7-2-HSS-270-FB
3000 °K 70 CRI 7128 lm 99 145.06 W Type II
VP-L-64L-135-3K7-2-HSS-360
3000 °K 70 CRI 4562 lm 100 145.06 W Type II
VP-L-64L-135-3K7-2-HSS-90-FB
3000 °K 70 CRI 13394 lm 99 145.06 W Type II
VP-L-64L-135-3K7-2-HSS-90-L
3000 °K 70 CRI 11035 lm 100 145.06 W Type II
VP-L-64L-135-3K7-2-HSS-90-R
3000 °K 70 CRI 11035 lm 100 145.06 W Type II
VP-L-64L-135-3K7-2L-BC
3000 °K 70 CRI 15452 lm 112 135 W Type II
VP-L-64L-135-3K7-2R-BC
3000 °K 70 CRI 15452 lm 112 135 W Type II
VP-L-64L-135-3K7-3
3000 °K 70 CRI 15478 lm 112 135 W Type III
VP-L-64L-135-3K7-3-BC
3000 °K 70 CRI 15478 lm 112 135 W Type III
VP-L-64L-135-3K7-3-HSS-270-FB
3000 °K 70 CRI 9090 lm 100 145.06 W Type IV
VP-L-64L-135-3K7-3-HSS-360
3000 °K 70 CRI 3838 lm 99 145.06 W Type II
VP-L-64L-135-3K7-3-HSS-90-FB
3000 °K 70 CRI 13394 lm 100 145.06 W Type III
VP-L-64L-135-3K7-3-HSS-90-L
3000 °K 70 CRI 11182 lm 99 145.06 W Type III
VP-L-64L-135-3K7-3-HSS-90-LR
3000 °K 70 CRI 11182 lm 99 145.06 W Type III
VP-L-64L-135-3K7-3L-BC
3000 °K 70 CRI 15478 lm 112 135 W Type III
VP-L-64L-135-3K7-3R-BC
3000 °K 70 CRI 15478 lm 112 135 W Type III
VP-L-64L-135-3K7-4
3000 °K 70 CRI 15125 lm 110 135 W Type IV
VP-L-64L-135-3K7-4-BC
3000 °K 70 CRI 15125 lm 110 135 W Type IV
VP-L-64L-135-3K7-4-HSS-270-FB
3000 °K 70 CRI 9537 lm 99 145.06 W Type IV
VP-L-64L-135-3K7-4-HSS-360
3000 °K 70 CRI 3879 lm 99 145.06 W Type IV
VP-L-64L-135-3K7-4-HSS-90-FB
3000 °K 70 CRI 13611 lm 100 145.06 W Type IV
VP-L-64L-135-3K7-4-HSS-90-R
3000 °K 70 CRI 12628 lm 99 140.06 W Type IV
VP-L-64L-135-3K7-4L-BC
3000 °K 70 CRI 15125 lm 110 135 W Type IV
VP-L-64L-135-3K7-4R-BC
3000 °K 70 CRI 15125 lm 110 135 W Type IV
VP-L-64L-135-3K7-4W
3000 °K 70 CRI 13237 lm 98 135 W Type IV Wide
VP-L-64L-135-3K7-4W-BC
3000 °K 70 CRI 13237 lm 98 135 W Type IV Wide
VP-L-64L-135-3K7-4WL-BC
3000 °K 70 CRI 13237 lm 98 135 W Type IV Wide
VP-L-64L-135-3K7-4WR-BC
3000 °K 70 CRI 13237 lm 98 135 W Type IV Wide
VP-L-64L-135-3K7-5QM
3000 °K 70 CRI 15479 lm 112 135 W Type 5QM
VP-L-64L-135-3K7-5QN
3000 °K 70 CRI 16165 lm 117 135 W Type 5QN
VP-L-64L-135-3K7-5R
3000 °K 70 CRI 15615 lm 113 135 W Type 5R (rectangular)
VP-L-64L-135-3K7-5W
3000 °K 70 CRI 14797 lm 108 135 W Type 5W (round wide)
VP-L-64L-135-3K7-FR
3000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-3K7-FR-BC
3000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-3K7-FRL-BC
3000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-3K7-FRR-BC
3000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-3K7-TC
3000 °K 70 CRI 14283 lm 98 135 W Tennis Court
VP-L-64L-135-4K7-2
4000 °K 70 CRI 17761 lm 129 135 W Type II
VP-L-64L-135-4K7-2-BC
4000 °K 70 CRI 17761 lm 129 135 W Type II
VP-L-64L-135-4K7-2-HSS-270-FB
4000 °K 70 CRI 8193 lm 99 145.06 W Type II
VP-L-64L-135-4K7-2-HSS-360
4000 °K 70 CRI 5244 lm 99 145.06 W Type II
VP-L-64L-135-4K7-2-HSS-90-FB
4000 °K 70 CRI 15395 lm 100 145.06 W Type II
VP-L-64L-135-4K7-2-HSS-90-L
4000 °K 70 CRI 12684 lm 100 145.06 W Type II
VP-L-64L-135-4K7-2-HSS-90-R
4000 °K 70 CRI 12684 lm 100 145.06 W Type II
VP-L-64L-135-4K7-2L-BC
4000 °K 70 CRI 17761 lm 129 135 W Type II
VP-L-64L-135-4K7-2R-BC
4000 °K 70 CRI 17761 lm 129 135 W Type II
VP-L-64L-135-4K7-3
4000 °K 70 CRI 17791 lm 129 135 W Type III
VP-L-64L-135-4K7-3-BC
4000 °K 70 CRI 17791 lm 129 135 W Type III
VP-L-64L-135-4K7-3-HSS-270-FB
4000 °K 70 CRI 10448 lm 100 145.06 W Type III
VP-L-64L-135-4K7-3-HSS-360
4000 °K 70 CRI 4411 lm 100 145.06 W Type III
VP-L-64L-135-4K7-3-HSS-90-FB
4000 °K 70 CRI 15396 lm 99 145.06 W Type III
VP-L-64L-135-4K7-3-HSS-90-L
4000 °K 70 CRI 12853 lm 99 145.06 W Type III
VP-L-64L-135-4K7-3-HSS-90-LR
4000 °K 70 CRI 12853 lm 99 145.06 W Type III
VP-L-64L-135-4K7-3L-BC
4000 °K 70 CRI 17791 lm 129 135 W Type III
VP-L-64L-135-4K7-3R-BC
4000 °K 70 CRI 17791 lm 129 135 W Type III
VP-L-64L-135-4K7-4
4000 °K 70 CRI 17386 lm 126 135 W Type IV
VP-L-64L-135-4K7-4-BC
4000 °K 70 CRI 17386 lm 126 135 W Type IV
VP-L-64L-135-4K7-4-HSS-270-FB
4000 °K 70 CRI 10962 lm 99 145.06 W Type IV
VP-L-64L-135-4K7-4-HSS-360
4000 °K 70 CRI 4459 lm 99 145.06 W Type IV
VP-L-64L-135-4K7-4-HSS-90-FB
4000 °K 70 CRI 15645 lm 100 145.06 W Type IV
VP-L-64L-135-4K7-4-HSS-90-L
3000 °K 70 CRI 12628 lm 99 140.06 W Type IV
VP-L-64L-135-4K7-4-HSS-90-L
4000 °K 70 CRI 14515 lm 99 140.06 W Type IV
VP-L-64L-135-4K7-4-HSS-90-R
4000 °K 70 CRI 14515 lm 99 140.06 W Type IV
VP-L-64L-135-4K7-4L-BC
4000 °K 70 CRI 17386 lm 126 135 W Type IV
VP-L-64L-135-4K7-4R-BC
4000 °K 70 CRI 17386 lm 126 135 W Type IV
VP-L-64L-135-4K7-4W
4000 °K 70 CRI 15573 lm 115 135 W Type IV Wide
VP-L-64L-135-4K7-4W-BC
4000 °K 70 CRI 15573 lm 115 135 W Type IV Wide
VP-L-64L-135-4K7-4WL-BC
4000 °K 70 CRI 15573 lm 115 135 W Type IV Wide
VP-L-64L-135-4K7-4WR-BC
4000 °K 70 CRI 15573 lm 115 135 W Type IV Wide
VP-L-64L-135-4K7-5QM
4000 °K 70 CRI 17792 lm 129 135 W Type 5QM
VP-L-64L-135-4K7-5QN
4000 °K 70 CRI 18580 lm 135 135 W Type 5QN
VP-L-64L-135-4K7-5R
4000 °K 70 CRI 17948 lm 130 135 W Type 5R (rectangular)
VP-L-64L-135-4K7-5W
4000 °K 70 CRI 17009 lm 124 135 W Type 5W (round wide)
VP-L-64L-135-4K7-FR
4000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-4K7-FR-BC
4000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-4K7-FRL-BC
4000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-4K7-FRR-BC
4000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-4K7-TC
4000 °K 70 CRI 16417 lm 113 135 W Tennis Court
VP-L-64L-135-5K7-2
5000 °K 70 CRI 17228 lm 125 135 W Type II
VP-L-64L-135-5K7-2-BC
5000 °K 70 CRI 17228 lm 125 135 W Type II
VP-L-64L-135-5K7-2-HSS-270-FB
5000 °K 70 CRI 7947 lm 100 140.06 W Type II
VP-L-64L-135-5K7-2-HSS-360
5000 °K 70 CRI 5086 lm 100 140.06 W Type II
VP-L-64L-135-5K7-2-HSS-90-FB
5000 °K 70 CRI 14933 lm 100 140.06 W Type II
VP-L-64L-135-5K7-2-HSS-90-L
5000 °K 70 CRI 12304 lm 99 140.06 W Type II
VP-L-64L-135-5K7-2-HSS-90-R
5000 °K 70 CRI 12304 lm 99 140.06 W Type II
VP-L-64L-135-5K7-2L-BC
5000 °K 70 CRI 17228 lm 125 135 W Type II
VP-L-64L-135-5K7-2R-BC
5000 °K 70 CRI 17228 lm 125 135 W Type II
VP-L-64L-135-5K7-3
5000 °K 70 CRI 17257 lm 125 135 W Type III
VP-L-64L-135-5K7-3-BC
5000 °K 70 CRI 17257 lm 125 135 W Type III
VP-L-64L-135-5K7-3-HSS-270-FB
5000 °K 70 CRI 10135 lm 99 140.06 W Type III
VP-L-64L-135-5K7-3-HSS-360
5000 °K 70 CRI 4279 lm 99 140.06 W Type III
VP-L-64L-135-5K7-3-HSS-90-FB
5000 °K 70 CRI 14934 lm 100 140.06 W Type III
VP-L-64L-135-5K7-3-HSS-90-L
5000 °K 70 CRI 12467 lm 99 140.06 W Type III
VP-L-64L-135-5K7-3-HSS-90-LR
5000 °K 70 CRI 12467 lm 99 140.06 W Type III
VP-L-64L-135-5K7-3L-BC
5000 °K 70 CRI 17257 lm 125 135 W Type III
VP-L-64L-135-5K7-3R-BC
5000 °K 70 CRI 17257 lm 125 135 W Type III
VP-L-64L-135-5K7-4
5000 °K 70 CRI 16864 lm 123 135 W Type IV
VP-L-64L-135-5K7-4-BC
5000 °K 70 CRI 16864 lm 123 135 W Type IV
VP-L-64L-135-5K7-4-HSS-270-FB
5000 °K 70 CRI 10633 lm 99 140.06 W Type IV
VP-L-64L-135-5K7-4-HSS-360
5000 °K 70 CRI 4325 lm 99 140.06 W Type IV
VP-L-64L-135-5K7-4-HSS-90-FB
5000 °K 70 CRI 15176 lm 99 140.06 W Type IV
VP-L-64L-135-5K7-4-HSS-90-L
5000 °K 70 CRI 13318 lm 100 140.06 W Type IV
VP-L-64L-135-5K7-4-HSS-90-R
5000 °K 70 CRI 13318 lm 100 140.06 W Type IV
VP-L-64L-135-5K7-4L-BC
5000 °K 70 CRI 16864 lm 123 135 W Type IV
VP-L-64L-135-5K7-4R-BC
5000 °K 70 CRI 16864 lm 123 135 W Type IV
VP-L-64L-135-5K7-4W
5000 °K 70 CRI 15106 lm 112 135 W Type IV Wide
VP-L-64L-135-5K7-4W-BC
5000 °K 70 CRI 15106 lm 112 135 W Type IV Wide
VP-L-64L-135-5K7-4WL-BC
5000 °K 70 CRI 15106 lm 112 135 W Type IV Wide
VP-L-64L-135-5K7-4WR-BC
5000 °K 70 CRI 15106 lm 112 135 W Type IV Wide
VP-L-64L-135-5K7-5QM
5000 °K 70 CRI 17259 lm 125 135 W Type 5QM
VP-L-64L-135-5K7-5QN
5000 °K 70 CRI 18023 lm 131 135 W Type 5QN
VP-L-64L-135-5K7-5R
5000 °K 70 CRI 17410 lm 127 135 W Type 5R (rectangular)
VP-L-64L-135-5K7-5W
5000 °K 70 CRI 16498 lm 120 135 W Type 5W (round wide)
VP-L-64L-135-5K7-FR
5000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-5K7-FR-BC
5000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-5K7-FRL-BC
5000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-5K7-FRR-BC
5000 °K 70 CRI 135 W Type 1/Front Row
VP-L-64L-135-5K7-TC
5000 °K 70 CRI 15925 lm 110 135 W Tennis Court
VP-L-80E2-140-AMB-2 Turtle Friendly
VP-L-80E2-140-AMB-2-BC Turtle Friendly
VP-L-80E2-140-AMB-2-HSS-270-FB Turtle Friendly
VP-L-80E2-140-AMB-2-HSS-360 Turtle Friendly
VP-L-80E2-140-AMB-2-HSS-90-FB Turtle Friendly
VP-L-80E2-140-AMB-2-HSS-90-L Turtle Friendly
VP-L-80E2-140-AMB-2-HSS-90-R Turtle Friendly
VP-L-80E2-140-AMB-3 Turtle Friendly
VP-L-80E2-140-AMB-3-BC Turtle Friendly
VP-L-80E2-140-AMB-3-HSS-270-FB Turtle Friendly
VP-L-80E2-140-AMB-3-HSS-360 Turtle Friendly
VP-L-80E2-140-AMB-3-HSS-90-FB Turtle Friendly
VP-L-80E2-140-AMB-3-HSS-90-L Turtle Friendly
VP-L-80E2-140-AMB-3-HSS-90-R Turtle Friendly
VP-L-80E2-140-AMB-3L-BC Turtle Friendly
VP-L-80E2-140-AMB-3R-BC Turtle Friendly
VP-L-80E2-140-AMB-4 Turtle Friendly
VP-L-80E2-140-AMB-4-BC Turtle Friendly
VP-L-80E2-140-AMB-4-HSS-270-FB Turtle Friendly
VP-L-80E2-140-AMB-4-HSS-360 Turtle Friendly
VP-L-80E2-140-AMB-4-HSS-90-FB Turtle Friendly
VP-L-80E2-140-AMB-4-HSS-90-L Turtle Friendly
VP-L-80E2-140-AMB-4-HSS-90-R Turtle Friendly
VP-L-80E2-140-AMB-4L-BC Turtle Friendly
VP-L-80E2-140-AMB-4R-BC Turtle Friendly
VP-L-80E2-140-AMB-4W Turtle Friendly
VP-L-80E2-140-AMB-4W-BC Turtle Friendly
VP-L-80E2-140-AMB-4WL-BC Turtle Friendly
VP-L-80E2-140-AMB-4WR-BC Turtle Friendly
VP-L-80E2-140-AMB-5QM Turtle Friendly
VP-L-80E2-140-AMB-5QN Turtle Friendly
VP-L-80E2-140-AMB-5R Turtle Friendly
VP-L-80E2-140-AMB-5W Turtle Friendly
VP-L-80E2-140-AMB-FR Turtle Friendly
VP-L-80E2-140-AMB-FR-BC Turtle Friendly
VP-L-80E2-140-AMB-FRL-BC Turtle Friendly
VP-L-80E2-140-AMB-FRR-BC Turtle Friendly
VP-L-80E2-140-AMB-TC Turtle Friendly
VP-L-80L-180-3K7-2
3000 °K 70 CRI 19701 lm 109 180 W Type II
VP-L-80L-180-3K7-2-BC
3000 °K 70 CRI 19701 lm 109 180 W Type II
VP-L-80L-180-3K7-2-HSS-270-FB
3000 °K 70 CRI 9088 lm 99 181.3 W Type II
VP-L-80L-180-3K7-2-HSS-360
3000 °K 70 CRI 5817 lm 99 181.3 W Type II
VP-L-80L-180-3K7-2-HSS-90-FB
3000 °K 70 CRI 17077 lm 100 181.3 W Type II
VP-L-80L-180-3K7-2-HSS-90-L
3000 °K 70 CRI 14070 lm 99 181.3 W Type II
VP-L-80L-180-3K7-2-HSS-90-R
3000 °K 70 CRI 14070 lm 99 181.3 W Type II
VP-L-80L-180-3K7-2L-BC
3000 °K 70 CRI 19701 lm 109 180 W Type II
VP-L-80L-180-3K7-2R-BC
3000 °K 70 CRI 19701 lm 109 180 W Type II
VP-L-80L-180-3K7-3
3000 °K 70 CRI 19734 lm 109 180 W Type III
VP-L-80L-180-3K7-3-BC
3000 °K 70 CRI 19734 lm 109 180 W Type III
VP-L-80L-180-3K7-3-HSS-270-FB
3000 °K 70 CRI 11590 lm 100 181.3 W Type III
VP-L-80L-180-3K7-3-HSS-360
3000 °K 70 CRI 4893 lm 100 181.3 W Type III
VP-L-80L-180-3K7-3-HSS-90-FB
3000 °K 70 CRI 17078 lm 99 181.3 W Type III
VP-L-80L-180-3K7-3-HSS-90-L
3000 °K 70 CRI 14257 lm 99 181.3 W Type III
VP-L-80L-180-3K7-3-HSS-90-LR
3000 °K 70 CRI 14257 lm 99 181.3 W Type III
VP-L-80L-180-3K7-3L-BC
3000 °K 70 CRI 19734 lm 109 180 W Type III
VP-L-80L-180-3K7-3R-BC
3000 °K 70 CRI 19734 lm 109 180 W Type III
VP-L-80L-180-3K7-4
3000 °K 70 CRI 19285 lm 106 180 W Type IV
VP-L-80L-180-3K7-4-BC
3000 °K 70 CRI 19285 lm 106 180 W Type IV
VP-L-80L-180-3K7-4-HSS-270-FB
3000 °K 70 CRI 12160 lm 99 181.3 W Type IV
VP-L-80L-180-3K7-4-HSS-360
3000 °K 70 CRI 4946 lm 99 181.3 W Type IV
VP-L-80L-180-3K7-4-HSS-90-FB
3000 °K 70 CRI 17355 lm 99 181.3 W Type IV
VP-L-80L-180-3K7-4-HSS-90-L
3000 °K 70 CRI 16101 lm 99 181.3 W Type IV
VP-L-80L-180-3K7-4-HSS-90-R
3000 °K 70 CRI 16101 lm 99 181.3 W Type IV
VP-L-80L-180-3K7-4L-BC
3000 °K 70 CRI 19285 lm 106 180 W Type IV
VP-L-80L-180-3K7-4R-BC
3000 °K 70 CRI 19285 lm 106 180 W Type IV
VP-L-80L-180-3K7-4W
3000 °K 70 CRI 16877 lm 94 180 W Type IV Wide
VP-L-80L-180-3K7-4W-BC
3000 °K 70 CRI 16877 lm 94 180 W Type IV Wide
VP-L-80L-180-3K7-4WL-BC
3000 °K 70 CRI 16877 lm 94 180 W Type IV Wide
VP-L-80L-180-3K7-4WR-BC
3000 °K 70 CRI 16877 lm 94 180 W Type IV Wide
VP-L-80L-180-3K7-5QM
3000 °K 70 CRI 19736 lm 109 180 W Type 5QM
VP-L-80L-180-3K7-5QN
3000 °K 70 CRI 20610 lm 114 180 W Type 5QN
VP-L-80L-180-3K7-5R
3000 °K 70 CRI 19909 lm 110 180 W Type 5R (rectangular)
VP-L-80L-180-3K7-5W
3000 °K 70 CRI 18867 lm 104 180 W Type 5W (round wide)
VP-L-80L-180-3K7-FR
3000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-3K7-FR-BC
3000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-3K7-FRL-BC
3000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-3K7-FRR-BC
3000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-3K7-TC
3000 °K 70 CRI 17854 lm 98 180 W Tennis Court
VP-L-80L-180-4K7-2
4000 °K 70 CRI 22645 lm 125 180 W Type II
VP-L-80L-180-4K7-2-BC
4000 °K 70 CRI 22645 lm 125 180 W Type II
VP-L-80L-180-4K7-2-HSS-270-FB
4000 °K 70 CRI 10446 lm 99 181.3 W Type II
VP-L-80L-180-4K7-2-HSS-360
4000 °K 70 CRI 6686 lm 99 181.3 W Type II
VP-L-80L-180-4K7-2-HSS-90-FB
4000 °K 70 CRI 19629 lm 99 181.3 W Type II
VP-L-80L-180-4K7-2-HSS-90-L
4000 °K 70 CRI 16172 lm 100 181.3 W Type II
VP-L-80L-180-4K7-2-HSS-90-R
4000 °K 70 CRI 16172 lm 100 181.3 W Type II
VP-L-80L-180-4K7-2L-BC
4000 °K 70 CRI 22645 lm 125 180 W Type II
VP-L-80L-180-4K7-2R-BC
4000 °K 70 CRI 22645 lm 125 180 W Type II
VP-L-80L-180-4K7-3
4000 °K 70 CRI 22683 lm 125 180 W Type III
VP-L-80L-180-4K7-3-BC
4000 °K 70 CRI 22683 lm 125 180 W Type III
VP-L-80L-180-4K7-3-HSS-270-FB
4000 °K 70 CRI 13322 lm 99 181.3 W Type III
VP-L-80L-180-4K7-3-HSS-360
4000 °K 70 CRI 5624 lm 100 181.3 W Type III
VP-L-80L-180-4K7-3-HSS-90-FB
4000 °K 70 CRI 19630 lm 99 181.3 W Type III
VP-L-80L-180-4K7-3-HSS-90-L
4000 °K 70 CRI 16387 lm 100 181.3 W Type III
VP-L-80L-180-4K7-3-HSS-90-LR
4000 °K 70 CRI 16387 lm 100 181.3 W Type III
VP-L-80L-180-4K7-3L-BC
4000 °K 70 CRI 22683 lm 125 180 W Type III
VP-L-80L-180-4K7-3R-BC
4000 °K 70 CRI 22683 lm 125 180 W Type III
VP-L-80L-180-4K7-4
4000 °K 70 CRI 22167 lm 122 180 W Type IV
VP-L-80L-180-4K7-4-BC
4000 °K 70 CRI 22167 lm 122 180 W Type IV
VP-L-80L-180-4K7-4-HSS-270-FB
4000 °K 70 CRI 13977 lm 99 181.3 W Type IV
VP-L-80L-180-4K7-4-HSS-360
4000 °K 70 CRI 5685 lm 99 181.3 W Type IV
VP-L-80L-180-4K7-4-HSS-90-FB
4000 °K 70 CRI 19948 lm 100 181.3 W Type IV
VP-L-80L-180-4K7-4-HSS-90-L
4000 °K 70 CRI 18507 lm 99 181.3 W Type IV
VP-L-80L-180-4K7-4-HSS-90-R
4000 °K 70 CRI 18507 lm 99 181.3 W Type IV
VP-L-80L-180-4K7-4L-BC
4000 °K 70 CRI 22167 lm 122 180 W Type IV
VP-L-80L-180-4K7-4R-BC
4000 °K 70 CRI 22167 lm 122 180 W Type IV
VP-L-80L-180-4K7-4W
4000 °K 70 CRI 19856 lm 110 180 W Type IV Wide
VP-L-80L-180-4K7-4W-BC
4000 °K 70 CRI 19856 lm 110 180 W Type IV Wide
VP-L-80L-180-4K7-4WL-BC
4000 °K 70 CRI 19856 lm 110 180 W Type IV Wide
VP-L-80L-180-4K7-4WR-BC
4000 °K 70 CRI 19856 lm 110 180 W Type IV Wide
VP-L-80L-180-4K7-5QM
4000 °K 70 CRI 22686 lm 125 180 W Type 5QM
VP-L-80L-180-4K7-5QN
4000 °K 70 CRI 23689 lm 131 180 W Type 5QN
VP-L-80L-180-4K7-5R
4000 °K 70 CRI 22884 lm 126 180 W Type 5R (rectangular)
VP-L-80L-180-4K7-5W
4000 °K 70 CRI 21686 lm 120 180 W Type 5W (round wide)
VP-L-80L-180-4K7-FR
4000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-4K7-FR-BC
4000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-4K7-FRL-BC
4000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-4K7-FRR-BC
4000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-4K7-TC
4000 °K 70 CRI 20522 lm 113 180 W Tennis Court
VP-L-80L-180-5K7-2
5000 °K 70 CRI 21965 lm 121 180 W Type II
VP-L-80L-180-5K7-2-BC
5000 °K 70 CRI 21965 lm 121 180 W Type II
VP-L-80L-180-5K7-2-HSS-270-FB
5000 °K 70 CRI 10132 lm 100 181.3 W Type II
VP-L-80L-180-5K7-2-HSS-360
5000 °K 70 CRI 6485 lm 100 181.3 W Type II
VP-L-80L-180-5K7-2-HSS-90-FB
5000 °K 70 CRI 19040 lm 100 181.3 W Type II
VP-L-80L-180-5K7-2-HSS-90-L
5000 °K 70 CRI 15687 lm 100 181.3 W Type II
VP-L-80L-180-5K7-2-HSS-90-R
5000 °K 70 CRI 15687 lm 100 181.3 W Type II
VP-L-80L-180-5K7-2L-BC
5000 °K 70 CRI 21965 lm 121 180 W Type II
VP-L-80L-180-5K7-2R-BC
5000 °K 70 CRI 21965 lm 121 180 W Type II
VP-L-80L-180-5K7-3
5000 °K 70 CRI 22003 lm 121 180 W Type III
VP-L-80L-180-5K7-3-BC
5000 °K 70 CRI 22003 lm 121 180 W Type III
VP-L-80L-180-5K7-3-HSS-270-FB
5000 °K 70 CRI 12922 lm 100 181.3 W Type III
VP-L-80L-180-5K7-3-HSS-360
5000 °K 70 CRI 5456 lm 99 181.3 W Type III
VP-L-80L-180-5K7-3-HSS-90-FB
5000 °K 70 CRI 19041 lm 99 181.3 W Type III
VP-L-80L-180-5K7-3-HSS-90-L
5000 °K 70 CRI 15895 lm 100 181.3 W Type III
VP-L-80L-180-5K7-3-HSS-90-LR
5000 °K 70 CRI 15895 lm 100 181.3 W Type III
VP-L-80L-180-5K7-3L-BC
5000 °K 70 CRI 22003 lm 121 180 W Type III
VP-L-80L-180-5K7-3R-BC
5000 °K 70 CRI 22003 lm 121 180 W Type III
VP-L-80L-180-5K7-4
5000 °K 70 CRI 21502 lm 119 180 W Type IV
VP-L-80L-180-5K7-4-BC
5000 °K 70 CRI 21502 lm 119 180 W Type IV
VP-L-80L-180-5K7-4-HSS-270-FB
5000 °K 70 CRI 13557 lm 100 181.3 W Type IV
VP-L-80L-180-5K7-4-HSS-360
5000 °K 70 CRI 5514 lm 100 181.3 W Type IV
VP-L-80L-180-5K7-4-HSS-90-FB
5000 °K 70 CRI 19350 lm 99 181.3 W Type IV
VP-L-80L-180-5K7-4-HSS-90-L
5000 °K 70 CRI 16981 lm 100 181.3 W Type IV
VP-L-80L-180-5K7-4-HSS-90-R
5000 °K 70 CRI 16981 lm 100 181.3 W Type IV
VP-L-80L-180-5K7-4L-BC
5000 °K 70 CRI 21502 lm 119 180 W Type IV
VP-L-80L-180-5K7-4R-BC
5000 °K 70 CRI 21502 lm 119 180 W Type IV
VP-L-80L-180-5K7-4W
5000 °K 70 CRI 19260 lm 107 180 W Type IV Wide
VP-L-80L-180-5K7-4W-BC
5000 °K 70 CRI 19260 lm 107 180 W Type IV Wide
VP-L-80L-180-5K7-4WL-BC
5000 °K 70 CRI 19260 lm 107 180 W Type IV Wide
VP-L-80L-180-5K7-4WR-BC
5000 °K 70 CRI 19260 lm 107 180 W Type IV Wide
VP-L-80L-180-5K7-5QM
5000 °K 70 CRI 22005 lm 121 180 W Type 5QM
VP-L-80L-180-5K7-5QN
5000 °K 70 CRI 22979 lm 127 180 W Type 5QN
VP-L-80L-180-5K7-5R
5000 °K 70 CRI 22197 lm 122 180 W Type 5R (rectangular)
VP-L-80L-180-5K7-5W
5000 °K 70 CRI 21035 lm 116 180 W Type 5W (round wide)
VP-L-80L-180-5K7-FR
5000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-5K7-FR-BC
5000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-5K7-FRL-BC
5000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-5K7-FRR-BC
5000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-180-5K7-TC
5000 °K 70 CRI 19906 lm 110 180 W Tennis Court
VP-L-80L-235-3K7-2
3000 °K 70 CRI 19701 lm 109 180 W Type II
VP-L-80L-235-3K7-2-BC
3000 °K 70 CRI 19701 lm 109 180 W Type II
VP-L-80L-235-3K7-2-HSS-270-FB
3000 °K 70 CRI 10895 lm 100 230.6 W Type II
VP-L-80L-235-3K7-2-HSS-360
3000 °K 70 CRI 6973 lm 100 230.6 W Type II
VP-L-80L-235-3K7-2-HSS-90-FB
3000 °K 70 CRI 20473 lm 100 230.6 W Type II
VP-L-80L-235-3K7-2-HSS-90-L
3000 °K 70 CRI 16868 lm 99 230.6 W Type II
VP-L-80L-235-3K7-2-HSS-90-R
3000 °K 70 CRI 16868 lm 99 230.6 W Type II
VP-L-80L-235-3K7-2L-BC
3000 °K 70 CRI 19701 lm 109 180 W Type II
VP-L-80L-235-3K7-2R-BC
3000 °K 70 CRI 19701 lm 109 180 W Type II
VP-L-80L-235-3K7-3
3000 °K 70 CRI 19734 lm 109 180 W Type III
VP-L-80L-235-3K7-3-BC
3000 °K 70 CRI 19734 lm 109 180 W Type III
VP-L-80L-235-3K7-3-HSS-270-FB
3000 °K 70 CRI 13895 lm 99 230.6 W Type III
VP-L-80L-235-3K7-3-HSS-360
3000 °K 70 CRI 5866 lm 100 230.6 W Type III
VP-L-80L-235-3K7-3-HSS-90-FB
3000 °K 70 CRI 20474 lm 100 230.6 W Type III
VP-L-80L-235-3K7-3-HSS-90-L
3000 °K 70 CRI 17092 lm 99 230.6 W Type III
VP-L-80L-235-3K7-3-HSS-90-LR
3000 °K 70 CRI 17092 lm 99 230.6 W Type III
VP-L-80L-235-3K7-3L-BC
3000 °K 70 CRI 19734 lm 109 180 W Type III
VP-L-80L-235-3K7-3R-BC
3000 °K 70 CRI 19734 lm 109 180 W Type III
VP-L-80L-235-3K7-4
3000 °K 70 CRI 19285 lm 106 180 W Type IV
VP-L-80L-235-3K7-4-BC
3000 °K 70 CRI 19285 lm 106 180 W Type IV
VP-L-80L-235-3K7-4-HSS-270-FB
3000 °K 70 CRI 14577 lm 100 230.6 W Type IV
VP-L-80L-235-3K7-4-HSS-360
3000 °K 70 CRI 5929 lm 100 230.6 W Type IV
VP-L-80L-235-3K7-4-HSS-90-FB
3000 °K 70 CRI 20805 lm 100 230.6 W Type IV
VP-L-80L-235-3K7-4-HSS-90-L
3000 °K 70 CRI 19302 lm 100 230.6 W Type IV
VP-L-80L-235-3K7-4-HSS-90-R
3000 °K 70 CRI 19302 lm 100 230.6 W Type IV
VP-L-80L-235-3K7-4L-BC
3000 °K 70 CRI 19285 lm 106 180 W Type IV
VP-L-80L-235-3K7-4R-BC
3000 °K 70 CRI 19285 lm 106 180 W Type IV
VP-L-80L-235-3K7-4W
3000 °K 70 CRI 16877 lm 94 180 W Type IV Wide
VP-L-80L-235-3K7-4W-BC
3000 °K 70 CRI 16877 lm 94 180 W Type IV Wide
VP-L-80L-235-3K7-4WL-BC
3000 °K 70 CRI 16877 lm 94 180 W Type IV Wide
VP-L-80L-235-3K7-4WR-BC
3000 °K 70 CRI 16877 lm 94 180 W Type IV Wide
VP-L-80L-235-3K7-5QM
3000 °K 70 CRI 19736 lm 109 180 W Type 5QM
VP-L-80L-235-3K7-5QN
3000 °K 70 CRI 20610 lm 114 180 W Type 5QN
VP-L-80L-235-3K7-5R
3000 °K 70 CRI 19909 lm 110 180 W Type 5R (rectangular)
VP-L-80L-235-3K7-5W
3000 °K 70 CRI 18867 lm 104 180 W Type 5W (round wide)
VP-L-80L-235-3K7-FR
3000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-235-3K7-FR-BC
3000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-235-3K7-FRL-BC
3000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-235-3K7-FRR-BC
3000 °K 70 CRI 180 W Type 1/Front Row
VP-L-80L-235-3K7-TC
3000 °K 70 CRI 17854 lm 98 180 W Tennis Court
VP-L-80L-235-4K7-2
4000 °K 70 CRI 22645 lm 125 180 W Type II
VP-L-80L-235-4K7-2-BC
4000 °K 70 CRI 22645 lm 125 180 W Type II
VP-L-80L-235-4K7-2-HSS-270-FB
4000 °K 70 CRI 12523 lm 100 230.6 W Type II
VP-L-80L-235-4K7-2-HSS-360
4000 °K 70 CRI 8015 lm 100 230.6 W Type II
VP-L-80L-235-4K7-2-HSS-90-FB
4000 °K 70 CRI 23533 lm 99 230.6 W Type II
VP-L-80L-235-4K7-2-HSS-90-L
4000 °K 70 CRI 19388 lm 100 230.6 W Type II
VP-L-80L-235-4K7-2-HSS-90-R
4000 °K 70 CRI 19388 lm 100 230.6 W Type II
VP-L-80L-235-4K7-2L-BC
4000 °K 70 CRI 22645 lm 125 180 W Type II
VP-L-80L-235-4K7-2R-BC
4000 °K 70 CRI 22645 lm 125 180 W Type II
VP-L-80L-235-4K7-3
4000 °K 70 CRI 22683 lm 125 180 W Type III
VP-L-80L-235-4K7-3-BC
4000 °K 70 CRI 22683 lm 125 180 W Type III
VP-L-80L-235-4K7-3-HSS-270-FB
4000 °K 70 CRI 15971 lm 100 230.6 W Type III
VP-L-80L-235-4K7-3-HSS-360
4000 °K 70 CRI 6743 lm 99 230.6 W Type III
VP-L-80L-235-4K7-3-HSS-90-FB
4000 °K 70 CRI 23533 lm 100 230.6 W Type III
VP-L-80L-235-4K7-3-HSS-90-L
4000 °K 70 CRI 19646 lm 99 230.6 W Type III
VP-L-80L-235-4K7-3-HSS-90-LR
4000 °K 70 CRI 19646 lm 99 230.6 W Type III
VP-L-80L-235-4K7-3L-BC
4000 °K 70 CRI 22683 lm 125 180 W Type III
VP-L-80L-235-4K7-3R-BC
4000 °K 70 CRI 22683 lm 125 180 W Type III
VP-L-80L-235-4K7-4
4000 °K 70 CRI 22167 lm 122 180 W Type IV
VP-L-80L-235-4K7-4-BC
4000 °K 70 CRI 22167 lm 122 180 W Type IV
VP-L-80L-235-4K7-4-HSS-270-FB
4000 °K 70 CRI 16755 lm 100 230.6 W Type IV
VP-L-80L-235-4K7-4-HSS-360
4000 °K 70 CRI 6815 lm 100 230.6 W Type IV
VP-L-80L-235-4K7-4-HSS-90-FB
4000 °K 70 CRI 23914 lm 100 230.6 W Type IV
VP-L-80L-235-4K7-4-HSS-90-L
4000 °K 70 CRI 22186 lm 100 230.6 W Type IV
VP-L-80L-235-4K7-4-HSS-90-R
4000 °K 70 CRI 22186 lm 100 230.6 W Type IV
VP-L-80L-235-4K7-4L-BC
4000 °K 70 CRI 22167 lm 122 180 W Type IV
VP-L-80L-235-4K7-4R-BC
4000 °K 70 CRI 22167 lm 122 180 W Type IV
VP-L-80L-235-4K7-4W
4000 °K 70 CRI 19856 lm 110 180 W Type IV Wide