text.skipToContent text.skipToNavigation

ALF Linear 6 LED Floodlight

by Security Lighting 

ALF is excellent for small floodlighting applications such as signs, façade, landscape accent or small area illumination. The compact size allows the flood to be easily hidden or blend into the landscape environment.

  • Energy-efficeint six LEDs produce 905 lumens at 5000K
  • Wide 110 degree lateral spread covers three times the set back distance with uniform light
  • Universal voltage driver is 120-277volt*, 50/60hz, with 10.7 input watts
  • Tempered and impact resistant glass lens with decorative silk screen seals to housing with silicone gaskets
  • Universal ½” swivel knuckle has serrated teeth for sure aiming. Knuckle threads are brass insuring quality installation and corrosion resistance.
  • Listed to UL 1598 for use in wet locations

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Dark Bronze
ExpressLine Yes
Light Distribution Wide
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Knuckled Swivel (1/2" threaded coupling)
Photocell No
Sensor Type No
Type Floodlighting

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range ≤30

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed

Resources/Downloads

Photometry

IES Files
ALF-6LU-5K-BZ
IES file