text.skipToContent text.skipToNavigation

Alpha

by Security Lighting 

Alpha is More Than a Floodlight … it is a revolutionary design that provides more than just architectural lighting. For safety, security, outdoor storage, car lots, and recreational sports activities, the Alpha Flood is the energy and maintenance efficient LED powered flood light to specify. Whether pole mounted, wall mounted or base plate mounted, the Alpha eliminates spill light and light trespass making it an ideal instrument for lighting commercial facilities in residential and urban settings. Additionally, the Alpha can be specified for aiming either below horizontal or above horizontal. The 6 standard NEMA beamspread options allow you to place light where you want it. Alpha IS precise. Alpha IS versatile.

  • 6 standard NEMA beamspread options
  • Fully adjustable 135 degree knuckle, designed to mount on 2 3/8” to 3” slipfitter
  • LIFESHIELD™ thermal protection unit
  • 3 different mounting options and 5 shield options
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Wall / Canopy / Flood
Color
  • Textured Basic Black
  • Textured Black Matte
  • Textured White
  • Textured Metallic Bronze
  • Textured Bronze
  • Textured Dark Bronze
  • Smooth Gray
  • Dark Platinum Silver
  • Textured Green
  • Textured Metallic Silver
  • Textured Metallic Titanium
  • Old World Iron
  • Custom Color (RAL#)
Controls - Applications
  • On/Off
  • Dimming
  • Scheduled Dimming
  • Luminaire Grouping
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
  • Photocell- Button (optional)
Controls - Networked
  • NX Distributed Intelligence
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • NEMA 2x2 (HxV)
  • NEMA 4x4 (HxV)
  • NEMA 5x5 (HxV)
  • NEMA 6x6 (HxV)
  • NEMA 6x4 (HxV)
  • NEMA 5x3 (HxV)
  • NEMA 3x5 (HxV)
Light Source LED
Lumen Range 10,001-30,000 lm
Mounting Type Knuckled Slipfitter (2 3/8" to 3" OD tennon)
Photocell Yes
Sensor Type
  • Photoresistor
  • Passive Infrared with Photoresistor
Type Floodlighting;Sports Lighting

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 151-300

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s) CSAus

Resources/Downloads

ULD Files