text.skipToContent text.skipToNavigation

FLL Factor Floodlight

by Security Lighting 

Large LED high performance architectural styled energy-efficient floodlights available a variety of colors, feature multiple NEMA beam spreads, excellent uniformity, photocontrol and shielding options for optimum performance and energy savings.

  • Variety of NEMA distributions - N (3x3), M (4x4), RM (5x3) and W (6x6) - for wide range of lighting applications
  • Vented housing isolates LED module from driver maximizing product life and performance
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • 3000K 80 CRI, 4000K 70 CRI, 5000K 67 CRI
  • IP65, Listed to UL1598 for use in wet locations
  • 10 KA surge protector option
  • Driver 700mA, RoHS compliant and IP66
  • Tempered glass lens protects LEDs and allows for easy cleaning/debris removal
  • 120-277V, 347V and 480V operation, 50/60Hz
  • Rugged die-cast aluminum housing with corrosion resitant powder coat paint finish
  • Yoke or knuckle mount options
  • Visor, louver and vandal shield accessories available

Product Details

General

Controls - Integral Sensors (Non-Networked) Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Lamp Type LED
Light Source LED
Mounting Type
  • Knuckled Slipfitter (2 3/8" OD tennon)
  • Yoke
New Products Yes
Type Floodlighting

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Industry Standard(s)
  • UL
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
  • IP Rated

Resources/Downloads

Photometry

IES Files
FLL-150-5K-U-Y
IES file
FLL-28L
IES file
FLL-28L4K
IES file
FLL-42L-95-3K8-M-U-X-XX
IES file
FLL-42L-95-3K8-N-U-X-XX
IES file
FLL-42L-95-3K8-RM-U-X-X
IES file
FLL-42L-95-3K8-W-U-X-XX
IES file
FLL-42L-95-4K7-M-U-X-XX
IES file
FLL-42L-95-4K7-N-U-X-XX
IES file
FLL-42L-95-4K7-RM-U-X-XX
IES file
FLL-42L-95-4K7-W-U-X-XX
IES file
FLL-42L-95-5K7-M-U-X-XX
IES file
FLL-42L-95-5K7-N-U-X-XX
IES file
FLL-42L-95-5K7-RM-U-X-XX
IES file
FLL-42L-95-5K7-W-U-X-XX
IES file
FLL140L-4K
IES file