text.skipToContent text.skipToNavigation

FSL Factor Floodlight

by Security Lighting 

Ultra compact LED high performance architectural styled energy-efficient floodlights available a variety of colors, feature multiple NEMA beam spreads, excellent uniformity, photocontrol and shielding options for optimum performance and energy savings.

  • IP66, listed to UL1598 for use in wet locations
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Vented housing design isolates LED module from driver for long life and improved performance
  • NEMA distributions – Narrow (3x3), Medium (4x4), Rectangular Medium (5x4) and Wide (6x6)
  • Seven standard finishes: Dark Bronze, Black, Gray, White, Platinum, Red and Forest Green
  • Photocontrol available for energy savings
  • Visor and vandal lens accessories available
  • Universal 120-277V 50/60 Hz

Product Details

General

Controls - Integral Sensors (Non-Networked) Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Light Source LED
New Products Yes
Type Floodlighting

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL1598A
  • CSA
  • Wet Listed
  • IP Rated

Resources/Downloads

Photometry

IES Files
FSL LED FLOOD, 7 LED, 4000K, WIDE 6X6 LENS
IES file
FSL LED FLOOD, 7 LED, 5000K, WIDE 6X6 LENS
IES file
FSL-10L-25-3K8-M-U-X-XX
IES file
FSL-10L-25-3K8-N-U-X-XX
IES file
FSL-10L-25-3K8-RM-U-X-XX
IES file
FSL-10L-25-3K8-W-U-X-XX
IES file
FSL-10L-25-4K7-M-U-X-XX
IES file
FSL-10L-25-4K7-N-U-X-XX
IES file
FSL-10L-25-4K7-RM-U-X-XX
IES file
FSL-10L-25-4K7-W-U-X-XX
IES file
FSL-10L-25-5K7-M-U-X-XX
IES file
FSL-10L-25-5K7-N-U-X-XX
IES file
FSL-10L-25-5K7-RM-U-X-XX
IES file
FSL-10L-25-5K7-W-U-X-XX
IES file