text.skipToContent text.skipToNavigation

FXL Factor Floodlight

by Security Lighting 

Extra large LED high performance architectural styled energy-efficient floodlights available a variety of colors, feature multiple NEMA beam spreads, excellent uniformity, photocontrol and shielding options for optimum performance and energy savings.

  • NEMA distributions Narrow (3x3), Medium (4x4), Rectangular Medium (5x4) and Wide (6x6)
  • Vented housing isolates LED module from driver maximizing product life and performance
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • 3000K 80 CRI, 4000K 70 CRI, 5000K 67 CRI
  • IP65, listed to UL1598 for use in wet locations
  • 20KA surge protection with an end of life LED indicator
  • Drivers 700mA, RoHS compliant and IP66
  • 120-277V, 347V and 480V operation, 50/60Hz
  • Tempered glass lens protects LEDs and allows for easy cleaning/debris removal
  • Rugged die-cast aluminum housing with corrosion resitant powder coat paint finish
  • Yoke or knuckle mount options
  • Visor, louver and vandal shield accessories available

Product Details

General

Controls - Integral Sensors (Non-Networked) Photocell
Dimming Protocol 0-10V
Dimming Range 10%
EPA Effective Projected Area 1.85 ft²
Light Source LED
Lumen Range 10,001-30,000 lm
New Products Yes
Type Floodlighting

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
  • IP Rated

Photometry

IES Files
FXL-190-4K-K
IES file
FXL-190-K
IES file
FXL-56L-5K With Both Visors
IES file
FXL-84L-190-3K8-M-U-X-XX
IES file
FXL-84L-190-3K8-N-U-X-XX
IES file
FXL-84L-190-3K8-RM-U-X-XX
IES file
FXL-84L-190-3K8-W-U-X-XX
IES file
FXL-84L-190-4K7-M-U-X-XX
IES file
FXL-84L-190-4K7-N-U-X-X
IES file
FXL-84L-190-4K7-RM-U-X-XX
IES file
FXL-84L-190-4K7-W-U-X-XX
IES file
FXL-84L-190-5K7-M-U-X-XX
IES file
FXL-84L-190-5K7-N-U-X-XX
IES file
FXL-84L-190-5K7-RM-U-X-XX
IES file
FXL-84L-190-5K7-W-U-X-XX
IES file