text.skipToContent text.skipToNavigation

SSS-H

by Security Lighting 

Square Straight Steel Poles

  • SHAFT: One-piece straight steel with square cross section, flat sides and minimum 0.238” radius on all corners
  • Minimum yield of 46,000 psi (ASTM-A500, Grade B)
  • Longitudinal weld seam to appear flush with shaft side wall
  • Steel base plate with axial bolt circle slots welded flush to pole shaft having minimum yield of 36,000 psi (ASTM A36)
  • BASE COVER: Two-piece square aluminum base cover included standard
  • POLE CAP: Pole shaft supplied with removable cover when applicable
  • Tenon and post-top configurations also available
  • HAND HOLE: Rectangular 3x5 steel hand hole frame (2.38” x 4.38 opening)
  • Mounting provisions for grounding lug located behind gasketed cover
  • ANCHOR BOLTS: Four galvanized anchor bolts provided per pole with minimum yield of 55,000 psi (ASTM F1554). Galvanized hardware with two washers and two nuts per bolt for leveling

Product Details

General

Type Poles and Arms

Resources/Downloads

Replacement Parts

Catalog Number Description Replacement Quantity
Accessories/Mounting Details
3/4” x 30” x 3” anchor bolt set (four bolts with hardware)
1
TMPLT-SSS-X-XX POLES
Anchor bolt template (DO NOT USE ON OTHER POLE DESIGNS)
1
TAB-36-M38
1” x 36” x 4” anchor bolt set (four bolts with hardware)
1
201-0238-9702 4IN SQUARE PLASTIC END CAP
4" square pole cap
1
SBC4-DB
4" square base cover (10 1/2" square x 5" deep)
1