text.skipToContent text.skipToNavigation

HBL

by Security Lighting 

Heavy Industrial, Cast Aluminum LED High Bay

  • High performance LED design delivering up to 105 Lumens per Watt
  • Specialized thermal management allows from -40°C to 55°C ambient temperature ratings
  • LED count ranges from 72 to 60 to 48 and all three LED counts are driven at 700 mA
  • Three distinct distributions: aisle, narrow and wide
  • 5 available mounting options: Ceiling, Pendant, Wall, Stanchion, Cone
  • 100,000 hours, long life at L70
  • Sealed optic for long life and durability
  • Multiple Color Temperatures Available
  • CSA tested to UL1598 Wet Location
  • 70 CRI
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty (Terms and Conditions Apply)

Hubbell's HBL LED High Bay is designed to efficiently light any large interior space such as heavy industrial settings, warehouses, gyms, churches and shopping malls

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Color Rendering Index (CRI) 70 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Die-Cast Aluminum
Controls - Integral Sensors (Non-Networked) Occupancy Sensor
Controls - Networked wiHUBB
Dimming Protocol 0-10V
Dimming Range 10%
Environmental Conditions
  • Damp Location
  • Wet Location
  • Outdoor
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • CSA
Max Ambient Temperature Up to 55 °C
Min Ambient Temperature Down to -40 °C
Mounting Type
  • Pendant
  • Ceiling
  • Wall
  • Stanchion
  • Cone
Style High Bay LED
Type
  • Enclosed and Gasketed
  • Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 100-124
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V
  • 480 V
Wattage Range 112-169

Certifications and Compliance

Certified Listed
  • UL1598
  • IP56
Compliance DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • UL Sanitation certified per NSF standards
  • Wet Listed
  • Damp Listed
  • CSA
  • IP Rated
Nema Rating NEMA 3R
Ratings IP56

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
HBL-48LU-5K-A-070
IES file
Test Report
5000 °K 70 CRI 12826 lm 100 108 W Aisle
HBL-48LU-5K-N-070-WH
IES file
Test Report
5000 °K 70 CRI 14063 lm 100 108 W Narrow
HBL-48LU-5K-W-070-WH
IES file
Test Report
5000 °K 70 CRI 13467 lm 100 108 W Wide
HBL-60LU-5K-A-070
IES file
Test Report
5000 °K 70 CRI 12826 lm 100 136.9 W Aisle
HBL-60LU-5K-N-070-WH
IES file
Test Report
5000 °K 70 CRI 14063 lm 100 135 W Narrow
HBL-60LU-5K-W-070-WH
IES file
Test Report
5000 °K 70 CRI 13467 lm 100 136 W Wide
HBL-72LU-5K-A-070
IES file
Test Report
5000 °K 70 CRI 12826 lm 100 162 W Aisle
HBL-72LU-5K-N-070-WH
IES file
Test Report
5000 °K 70 CRI 14063 lm 100 162 W Narrow
HBL-72LU-5K-W-070-WH
IES file
Test Report
5000 °K 70 CRI 13467 lm 100 162 W Wide