text.skipToContent text.skipToNavigation

ATU1000C-SL

by Security Lighting 

Switches and Lighting Controls, Occupancy Sensors, Adaptive TechnologyUltrasonic Ceiling Sensor, 1000 Square Feet Coverage

  • Coverage 1000 sq. ft. (180°), low voltage sensor
  • Excellent minor motion detection
  • Self-contained power supply with high load relay
  • Directly mounts to 4" octagon boxes, 2.125" deep
  • Digital, crystal controlled ultrasonic transmitter and receiver for coverage in each direction for superior sensing of movement
  • Office White ABS enclosure blends with ceiling tile
  • Green LED indicates ultrasonic detection

Product Details

General

Application Compatible with most LED and CFL
Color Office White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Indicator(s) Type Ultrasonic= Green LED
Material ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware Screw Mounting
Mounting Type Ceiling Mount
Operating Temperature 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F(11°C) per hour

Dimensions

Diameter 4.5 in
Mounting Height 8-12 ft

Electrical Ratings

Voltage Rating 24 VDC

Certifications and Compliance

Industry Standard(s)
  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A

Resources/Downloads