text.skipToContent text.skipToNavigation

LightHAWK2 Passive Infrared

by Security Lighting 

Collection Name:  LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

The LightHAWK2 Passive Infrared Wall Switch Sensor uses passive infrared (PIR) technology to detect motion. The most affordable of the motion detecting technologies, this sensor type is ideal for detecting large motion in areas with an unobstructed view of the sensor. This sensor has a coverage area of up to 1,000 square feet and 180° of detection.

  • Digital Passive Infrared (PIR) sensor
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • 1 or 2 relay models for single-level switching or bi-level switching
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • Available with or without Neutral
  • 1,000 square-foot, 180° coverage area
  • RhinoTuff lens
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color
  • White
  • Ivory
  • Light Almond
  • Gray
  • Black
Environmental Conditions Indoor
Listings UL
Mounting Type Single Gang NEMA Style Switch Box
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Technology
  • Daylight Harvesting
  • Motion Sensing
Type
  • Controls
  • Sensors

Electrical Ratings

Connectivity Wired
Voltage Rating 120/277 V

Resources/Downloads