text.skipToContent text.skipToNavigation

LightHAWK2 Ultrasonic

by Security Lighting 

Collection Name:  LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

The LightHAWK2 Ultrasonic Wall Switch Sensor uses ultrasonic (US) technology for detecting minor movement in areas with line-of-sight obstacles such as cubicles and stalls. Because ultrasonic technology is volumetric in nature, its coverage pattern can adapt itself to fill oddly shaped spaces such as alcoves, recesses, and nooks. This sensor has a coverage area of up to 400 square feet and 180° of detection. This sensor includes Hubbell Control Solutions' patented IntelliDAPT® technology.

  • Digital Ultrasonic (US) sensor
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • 1 or 2 relay models for single-level switching or bi-level switching
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • Available with or without Neutral
  • 400 square-foot, 180° coverage area
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color
  • White
  • Ivory
  • Light Almond
  • Gray
  • Black
Environmental Conditions Indoor
Listings UL
Mounting Type 1 Gang Switch Box
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Technology
  • Daylight Harvesting
  • Motion Sensing
Type
  • Controls
  • Sensors

Electrical Ratings

Connectivity Wired
Voltage Rating 120/277 V

Resources/Downloads