text.skipToContent text.skipToNavigation

SBC4-DB

by Hubbell Outdoor Lighting 

Catalog ID: SBC4-DB

4" square base cover (10 1/2" square x 5" deep).

  • Accessory listing for outdoor luminaires.
  • Mounting accessories, tenon adapters and mounting brackets.
  • Adjustable mounting arms.
  • Mounting details and drill patterns.

Product Details

General

Application Area lighting
Color Dark Bronze
Compatibility 4 IN square open top poles
Construction Material - Main Steel
Style Access cover for SSS pole
UPC 785988727476

Dimensions

Weight 4 lb

Resources/Downloads