text.skipToContent text.skipToNavigation

TAB-30-M38

by Hubbell Outdoor Lighting 

Catalog ID: TAB-30-M38

3/4 in x 30 in x 3 in anchor bolt set (four bolts with hardware).

  • Accessory listing for outdoor luminaires.
  • Mounting accessories, tenon adapters and mounting brackets.
  • Adjustable mounting arms.
  • Mounting details and drill patterns.

Product Details

General

Application Area Lighting Poles
Color
  • Dark Bronze
  • Platinum Silver
  • White
  • Black
  • Graphite
Construction Material - Main Steel
Finish Type Galvanized Finish
Style Galvanized Anchor bolt
Type Accessories/Components
UPC 785988496983

Dimensions

Dimensions 30
Display Size 3/4 x 30 x 3
Weight 15 lb

Certifications and Compliance

Industry Standard(s) ASTM F1554 GR55

Resources/Downloads