- Products
-
Products
-
Products
- Commercial Outdoor Lighting
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Extreme Environment
- Enclosed & Gasketed
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Tools and Information
-
Tools and Information
- Color Options
- Request a Lighting Layout
- Savings Calculators
-
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
-
Products
-
Products
- Commercial Outdoor Lighting
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Extreme Environment
- Enclosed & Gasketed
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Tools and Information
-
Tools and Information
- Color Options
- Request a Lighting Layout
- Savings Calculators
-
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Outdoor Lighting Accessories & Components
- Accessories/Mounting Details
Item Added to Your Cart!
TAB-36-M38
by Hubbell Outdoor Lighting
Catalog ID: TAB-36-M38
TAB-36-M38
by Hubbell Outdoor Lighting
Catalog ID: TAB-36-M38
1 in x 36 in x 4 in anchor bolt set (four bolts with hardware).
- Accessory listing for outdoor luminaires.
- Mounting accessories, tenon adapters and mounting brackets.
- Adjustable mounting arms.
- Mounting details and drill patterns.
Product Details
General
Application | Area Lighting Poles |
Color |
|
Construction Material - Main | Steel |
Finish Type | Galvanized Finish |
Style | Galvanized Anchor bolt |
Type | Accessories/Components |
UPC | 785988496938 |
Dimensions
Dimensions | 36 |
Display Size | 3/4 x 30 x 3 |
Weight | 35 lb |
Certifications and Compliance
Industry Standard(s) | ASTM F1554 GR56 |
Resources/Downloads
Specifications
Catalog Page
Availability Documents
Please wait, preparing to download your file.