- Products
-
Products
-
Products
- Commercial Outdoor Lighting
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Extreme Environment
- Enclosed & Gasketed
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Tools and Information
-
Tools and Information
- Color Options
- Request a Lighting Layout
- Savings Calculators
-
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
-
Products
-
Products
- Commercial Outdoor Lighting
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Extreme Environment
- Enclosed & Gasketed
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Tools and Information
-
Tools and Information
- Color Options
- Request a Lighting Layout
- Savings Calculators
-
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Alpha
Alpha is More Than a Floodlight it is a revolutionary design that provides more than just architectural lighting. For safety, security, outdoor storage, car lots, and recreational sports activities, the Alpha Flood is the energy and maintenance efficient LED powered flood light to specify. Whether pole mounted, wall mounted or base plate mounted, the Alpha eliminates spill light and light trespass making it an ideal instrument for lighting commercial facilities in residential and urban settings. Additionally, the Alpha can be specified for aiming either below horizontal or above horizontal. The 6 standard NEMA beamspread options allow you to place light where you want it. Alpha IS precise. Alpha IS versatile.
- 6 standard NEMA beamspread options
- Fully adjustable 135 degree knuckle, designed to mount on 2 3/8" to 3" slipfitter
- LIFESHIELDĀ thermal protection unit
- 3 different mounting options and 5 shield options
- DLCĀ® (DesignLights Consortium) Qualified - see www.designlights.org
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Application | Wall / Canopy / Flood |
Color |
|
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
Light Distribution |
|
Light Source | LED |
Lumen Range | 10,001-30,000 lm |
Mounting Type | Knuckled Slipfitter (2 3/8" to 3" OD tennon) |
Photocell | Yes |
Sensor Type |
|
Type | Floodlighting;Sports Lighting |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Wattage Range | 151-300 |
Certifications and Compliance
DLC Designation | DLCĀ® (DesignLights Consortium) Qualified - see www.designlights.org |
Industry Standard(s) | CSAus |
Resources/Downloads
BIM
ULD Files
Please wait, preparing to download your file.