text.skipToContent text.skipToNavigation

Metal Wall Plates

Enhanced Durability & Appearance


MetalWallplates.jpg

 

Whether you are looking to add the finishing touch to your industrial, commercial, or even your residential property, TayMac has a full breadth of metal wall plates that will suit your needs.

TayMac offers three wall plate types - Standard, Maxi/Princess and Jumbo. All three types are offered in white or ivory with the option of a smooth or textured finish. Standard wall plates are also available in stainless steel or red life safety finishes. A wide variety of plate configurations are available to accommodate all of your electrical needs.

Wallplate Configurations.jpg

Standard wall plates offer a classic, straight edge finish to electrical outlets all while providing a degree of durability and aesthetic that plastic wall plates cannot. Maxi/Princess wall plates feature rounded corners for a more delicate look that can be painted to complement or blend into walls. Jumbo wall plates are ideal for covering contractor mistakes; their large design hides rough edges and won't bow, crack, or distort during installation.

TayMac metal wall plates are designed to withstand the test of time. The metallic construction is solid and won't crack, peel or discolor with use - making replacement costs a thing of the past. TayMac metal wall plates are the economical choice for all of your electrical needs.