text.skipToContent text.skipToNavigation

Plastic Wall Plates

Repair & Remodel


Whether you are improving the asthetics of your indoor commercial property or enhancing your home, TayMac has a full breadth of plastic wall plates that will suit your needs.

TayMac offers four product lines - MASQUE, MASQUE Revive, Decorator Cover, and ALLURE. MASQUE, MASQUE Revive, and ALLURE wall plates are offered in white and Decorator Cover is offered in white or ivory.

Condo-Bathroom-Crop-CMYK_1.jpg

 

MASQUE 2000 & 5000 wall plate series hide outdated, discolored outlets. MASQUE can be easily painted or wallpapered to match or compliment walls. The wall plates include screws in a matching finish.

MASQUE Revive wall plates transform the look of old outlets and switches in a matter of minutes, without the need to manage wiring. Simply remove the old wall plate and replace with a stark white MASQUE Revive wall plate to transform an entire room. 

WallPlateArray.jpg

Decorator Covers improve the appearance of a room in seconds, creating a designer decorator look by covering old outlets instead of replacing them. No need to rewire - saving installation time and money.

ALLURE wall plates cover mismatched, outdated receptacles in seconds with the an innovative design. The ALLURE plate design provides the flexibility of picking different inserts as needed for your renovation of your room. It is a quick and easy installation with NO electrical work; saving time and money.