text.skipToContent text.skipToNavigation

CRG300

by TayMac 

Catalog ID: CRG300

3 in. Conduit Body Rubber Gasket

  • Color - Black.
  • Product Details

    General

    Fitting Type Conduit Bodies
    Material Rubber
    Type Conduit Body Replacement Parts
    UPC 092326213783

    Dimensions

    Height 4 in
    Length 2.188 in
    Trade Size 3 in
    Weight 0.174 lb
    Width 4 in

    Certifications and Compliance

    Certified Listed UL Listed
    NEC Compliant
    Nema Rating NEMA 3R

    Logistics

    Carton Quantity 50 EA
    Pallet Quantity 7350 EA

    Resources/Downloads

    Specifications

    Videos

    TayMac: Aluminum Series Conduit Bodies

    Terms and Conditions