text.skipToContent text.skipToNavigation

LB200

by TayMac 

Catalog ID: LB200

2 in. Rigid LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type Rigid/IMC
Fitting Type Conduit Bodies
Material Aluminum
Type LB Type Conduit Bodies
UPC 050169816752

Dimensions

Dimensions 10.051 in x 3.189 in x 4.508 in
Height 4.508 in
Length 10.051 in
Trade Size 2 in
Weight 1.259 lb
Width 3.189 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 5
Pallet Quantity 180 EA

Resources/Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Certifications

Sales Drawings

Terms and Conditions