text.skipToContent text.skipToNavigation

LL050

by TayMac 

Catalog ID: LL050

1/2 in. Rigid LL Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type Rigid/IMC
Fitting Type Conduit Bodies
Material Aluminum
Type LL Type Conduit Bodies
UPC 050169816806

Dimensions

Height 1.358 in
Length 4.311 in
Trade Size 1/2 in
Weight 0.204 lb
Width 2.028 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 100
Minimum Pack Quantity 10
Pallet Quantity 2400 EA

Resources/Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions