text.skipToContent text.skipToNavigation

LL250

by TayMac 

Catalog ID: LL250

2-1/2 in. Rigid LL Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type Rigid/IMC
Fitting Type Conduit Bodies
Material Aluminum
Type LL Type Conduit Bodies
UPC 050169816868

Dimensions

Height 3.976 in
Length 12.835 in
Trade Size 2-1/2 in
Weight 2.879 lb
Width 5.886 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 1 EA
Pallet Quantity 120 EA

Resources/Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions