text.skipToContent text.skipToNavigation

LL300

by TayMac 

Catalog ID: LL300

3 in. Rigid LL Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type Rigid/IMC
Fitting Type Conduit Bodies
Material Aluminum
Type LL Type Conduit Bodies
UPC 050169816875

Dimensions

Height 4.528 in
Length 12.835 in
Trade Size 3 in
Weight 3.21 lb
Width 5.886 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 1 EA
Pallet Quantity 120 EA

Resources/Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions