text.skipToContent text.skipToNavigation

LR125

by TayMac 

Catalog ID: LR125

1-1/4 in. Rigid LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type Rigid/IMC
Fitting Type Conduit Bodies
Material Aluminum
Type LR Type Conduit Bodies
UPC 050169816936

Dimensions

Height 2.5 in
Length 7.819 in
Trade Size 1-1/4 in
Weight 0.922 lb
Width 3.52 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 10
Minimum Pack Quantity 2
Pallet Quantity 480 EA

Resources/Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions