text.skipToContent text.skipToNavigation

RC350

by TayMac 

Catalog ID: RC350

3-1/2 in. Rigid C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type Rigid/IMC
Fitting Type Conduit Bodies
Material Aluminum
Type C Type Conduit Bodies
UPC 050169816684

Dimensions

Height 5.591 in
Length 16.299 in
Trade Size 3-1/2 in
Weight 6.419 lb
Width 5.551 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 1 EA
Pallet Quantity 84 EA

Resources/Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions