text.skipToContent text.skipToNavigation

RLC125

by TayMac 

Catalog ID: RLC125

1-1/4 in. Rigid C Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Conduit Bodies
Material Aluminum
Type C Type Conduit Bodies
UPC 092326213158

Dimensions

Cubic Capacity 32.3 cu.in
Height 2.5 in
Length 8.35 in
Trade Size 1-1/4 in
Weight 1.1 lb
Width 2.51 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 2 EA
Pallet Quantity 660 EA
Standard Package 2

Resources/Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions