text.skipToContent text.skipToNavigation

MD1250S - Discontinued No Sub

by TayMac 

Catalog ID: MD1250S

DISCONTINUED - 1-Gang Horizontal Flip Cover, 15A WRTR Duplex Combo, Gray

  • Heavy duty die-cast metal construction
  • State of the art powder coat finish provides maximum weatherability and scratch resistance
  • High quality Hubbell 15A WRTR device included
  • Combo includes receptacle and cover
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • Vertical or horizontal mount

Product Details

General

Color Gray
Construction Metallic
Cover Included Yes
Cover Type Flip/Snap
Material Aluminum
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Toggle Switch No
Type Cover
UPC 050169986318
Weather Resistant Yes

Dimensions

Height 2.9 in
Length 1.18 in
Weight 0.379 lb
Width 4.69 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 8 EA
Packaging Type Shrink
Pallet Quantity 2304 EA
Standard Package 8

Resources/Downloads