text.skipToContent text.skipToNavigation

MD5881-0

by TayMac 

Collection Name:  Extra Duty

Catalog ID: MD5881-0

1-Gang Metallic In-Use Cover, Vertical, 15A WRTR Duplex Combo, Gray

  • Heavy duty die-cast metal construction
  • State of the art powder coat finish provides maximum weatherability and scratch resistance
  • High quality Hubbell 15A WRTR device included
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover
  • 3 in. deep
  • Lockable tab (1/4 in. shackle)
  • Extra duty rated

Product Details

General

Color Gray
Construction Metallic
Cover Included Yes
Cover Type In-Use
Material Aluminum
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Toggle Switch No
Type Cover
UPC 050169986363
Weather Resistant Yes

Dimensions

Cubic Capacity 61.5252 cu.in
Depth 3 in
Height 6.49 in
Length 3.31 in
Weight 0.825 lb
Width 3.16 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4 EA
Packaging Type Shrink
Pallet Quantity 768 EA
Standard Package 4

Resources/Downloads

Specifications

Videos

TAYMAC: Extra-Duty Overview

Sales Drawings

Terms and Conditions