text.skipToContent text.skipToNavigation

MG1050S - Discontinued No Sub

by TayMac 

Catalog ID: MG1050S

DISCONTINUED - 1-Gang Vertical Flip Cover, 15A WRTR, GFCI Combo, Gray

  • Heavy duty die-cast metal construction
  • State of the art powder coat finish provides maximum weatherability and scratch resistance
  • High quality Hubbell 15A WRTR device included
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover
  • Lockable tab
  • Vertical or horizontal mount

Product Details

General

Color Gray
Construction Metallic
Cover Included Yes
Cover Type Flip/Snap
Material Aluminum
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Toggle Switch No
Type Cover
UPC 050169986370
Weather Resistant Yes

Dimensions

Height 4.84 in
Length 1.17 in
Weight 0.583 lb
Width 2.87 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 6
Packaging Type Shrink
Pallet Quantity 1440
Standard Package 8

Resources/Downloads