text.skipToContent text.skipToNavigation

MG410C-20A - Discontinued

by TayMac 

Catalog ID: MG410C-20A

DISCONTINUED - 1-Gang, In-Use Cover Combo, Hubbell WRTR 20 AMP GFCI, Standard In-Use Cover, Receptacle

  • High quality Hubbell WRTR device included
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover / Kit includes box, receptacle and cover
  • Lockable tab

Product Details

General

Application Designed for used whenever weatherproof protection is required while a receptacle is in use.
Color Clear
Construction Nonmetallic
Cover Type In-Use
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Type Cover
UPC 050169917626
Weather Resistant Yes

Dimensions

Cubic Capacity 60.5 cu.in
Depth 2.75 in
Height 5.5 in
Length 3.25 in
Weight 0.728 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4 EA
Minimum Pack Quantity 1
Pallet Quantity 756 EA

Resources/Downloads