text.skipToContent text.skipToNavigation

MG420C-20A - Discontinued No Sub

By TayMac 

Collection Name:  Extra Duty

Catalog ID: MG420C-20A

By TayMac
Collection Name:  Extra Duty
Catalog ID:  MG420C-20A
DISCONTINUED - 1-Gang In-Use Cover, EXTRA DUTY®, WR/TR 20A GFCI Combo, Clear

Product Details

General

Color Clear
Construction Nonmetallic
Cover Included Yes
Cover Type In-Use
Material Polycarbonate
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Toggle Switch No
Type Cover
UPC 050169917633
Weather Resistant Yes

Dimensions

Cubic Capacity 60.5 cu.in
Depth 2.75 in
Dimensions 3.25 in x 4 in x 5.5 in
Height 5.5 in
Length 3.25 in
Weight 0.728 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Minimum Pack Quantity 1
Pallet Quantity 640

Resources and Downloads

Specifications

Videos

TAYMAC: Extra-Duty Overview

Terms and Conditions