text.skipToContent text.skipToNavigation

MG500GS

by TayMac 

Catalog ID: MG500GS

1-Gang, In-Use Cover Combo - EXTRA DUTY® Hubbell WRTR 15 AMP Self Test GFCI, Expandable In-Use Cover

  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • High quality Hubbell WRTR device included
  • Cover expandable from 1-3 inches
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover
  • Lockable tab

Product Details

General

Application Designed for used whenever weatherproof protection is required while a receptacle is in use.
Color Gray
Construction Nonmetallic
Cover Type Expandable;In-Use
Number of Gang(s) 1-Gang
Type
  • Cover
  • Device
UPC 050169965009

Dimensions

Cubic Capacity 73.6866 cu.in
Depth 3 in
Height 6.11 in
Length 1.527 in
Weight 0.663 lb
Width 4.02 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 6 EA
Pallet Quantity 792 EA

Resources/Downloads