text.skipToContent text.skipToNavigation

MKG4280SS

by TayMac 

Collection Name:  Extra Duty

Catalog ID: MKG4280SS

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Hubbell WRTR 15A Self Test GFCI, Metal In-Use Cover, Box

  • High quality Hubbell WRTR device included
  • Superior commercial quality die-cast aluminum
  • Includes attached gasket and mounting hardware
  • Includes box, receptacle and cover
  • Lockable tab
  • Premium Powder Coat

Product Details

General

Application Designed for use whenever weatherproof protection is requred while an outlet is in use.
Color Gray
Construction Metallic
Cover Type In-Use
Material Aluminum
Mounting Method Vertical
Number Of Outlets 3
Number of Gang(s) 1-Gang
Type
  • Box
  • Cover
  • Device
UPC 050169504437

Dimensions

Cubic Capacity 283.5 cu.in
Depth 3.5 in
Height 12 in
Length 6.25 in
Weight 2.15 lb
Width 6.75 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Pallet Quantity 144 EA

Resources/Downloads

Specifications

Videos

TAYMAC: Extra-Duty Overview

Terms and Conditions