text.skipToContent text.skipToNavigation

ML2500G

by TayMac 

Collection Name: Extra Duty

Catalog ID: ML2500G

2-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Gray

  • Revolutionary patented design expands from 1 in. to 3 in. for In-Use needs
  • Ultra rugged polycarbonate & synthetic neoprene rubber that will not dry rot, crack or deteriorate in sunlight
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • 100% paintable surface
  • Clear window allows for quick/easy visual inspection
  • Includes attached gasket and mounting hardware
  • Extra Duty® Rated
  • NEMA 3R compliant
  • 2014 NEC compliant 406.9

Product Details

General

Color Gray
Construction Nonmetallic
Cover Type Expandable;In-Use
Material Polycarbonate
Mounting Method Vertical
Number of Gang(s) 2-Gang
Type Cover
UPC 050169917367
Weather Resistant Yes

Dimensions

Actual Depth 1.22 in
Cubic Capacity 106.4565 cu.in
Depth 3 in
Height 6.15 in
Weight 0.792 lb
Width 5.77 in

Certifications and Compliance

Certified Listed cULus
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 6 EA
Packaging Type Shrink
Pallet Quantity 1134 EA
Standard Package 10

Resources/Downloads

Customer Notices

Specifications

Videos

TAYMAC: ML Series Expandable In-Use Covers

TAYMAC: Extra-Duty Overview

Customer Use Drawings