text.skipToContent text.skipToNavigation

MM110G

by TayMac 

Catalog ID: MM110G

1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab (1/8 in. shackle)
  • Includes attached gasket and mounting hardware
  • Horizontal or vertical device mount

Product Details

General

Color Gray
Construction Nonmetallic
Cover Type Blank/Flat
Material Polycarbonate
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Type Cover
UPC 092326100601

Dimensions

Actual Depth 1.55 in
Cubic Capacity 13.3588125 cu.in
Depth 0.625 in
Height 3.81 in
Weight 0.328 lb
Width 5.61 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 10
Packaging Type Shrink
Pallet Quantity 1890 EA
Standard Package 10

Resources/Downloads