text.skipToContent text.skipToNavigation

MM2410G

by TayMac 

Catalog ID: MM2410G

2-Gang Weatherproof In-Use Cover, 55-in-1, 2-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab

Product Details

General

Color Gray
Construction Nonmetallic
Cover Type In-Use
Material Polycarbonate
Mounting Method Vertical
Number of Gang(s) 2-Gang
Type Cover
UPC 092326104050

Dimensions

Actual Depth 3.25 in
Cubic Capacity 86.96875 cu.in
Depth 2.75 in
Height 5.75 in
Weight 0.7 lb
Width 5.5 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 6
Packaging Type Shrink
Pallet Quantity 576 EA
Standard Package 6

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions