text.skipToContent text.skipToNavigation

MM2420G

by TayMac 

Collection Name: Extra Duty

Catalog ID: MM2420G

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast )for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab (1/8 in. shackle)
  • Extra Duty® rated
  • Includes attached gasket and mounting hardware
  • 2.75 in. deep
  • Vertical mount

Product Details

General

Color Gray
Construction Nonmetallic
Cover Type In-Use
Material Polycarbonate
Mounting Method Vertical
Number of Gang(s) 2-Gang
Type Cover
UPC 050169916629

Dimensions

Actual Depth 3.07 in
Cubic Capacity 82.72605 cu.in
Depth 2.75 in
Height 5.54 in
Weight 0.775 lb
Width 5.43 in

Certifications and Compliance

Certified Listed UL
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4 EA
Packaging Type Shrink
Pallet Quantity 384 EA
Standard Package 6

Resources/Downloads

Customer Notices

Specifications

Videos

TAYMAC: Extra-Duty Overview

Customer Use Drawings