text.skipToContent text.skipToNavigation

MM410CA

by TayMac 

Catalog ID: MM410CA

1-Gang Weatherproof In-Use Cover, 2-3/4 in. Deep with Round Box Adapter, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab

Product Details

General

Color Clear
Construction Nonmetallic
Cover Type In-Use
Material Polycarbonate
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Type Cover
UPC 092326112383

Dimensions

Actual Depth 3.25 in
Cubic Capacity 60.5 cu.in
Depth 2.75 in
Height 5.5 in
Weight 0.478 lb
Width 4 in

Certifications and Compliance

Certified Listed cULus Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 10
Packaging Type Shrink
Pallet Quantity 960
Standard Package 10

Resources/Downloads

Specifications

Videos

TAYMAC: In-Use Nonmetallic Covers

TAYMAC: MM410 Product Info and Installation Video

Certifications

Sales Drawings

Terms and Conditions