text.skipToContent text.skipToNavigation

MX4380S

by TayMac 

Collection Name: Extra Duty

Catalog ID: MX4380S

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2 in. to 3-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Includes attached gasket and mounting hardware
  • Extra Duty® rated
  • Horizontal mount

Product Details

General

Application Designed for use whenever weatherproof protection is required while an outlet is in use.
Color Gray
Construction Metallic
Cover Type In-Use;Low Profile
Material Aluminum
Mounting Method Horizontal
Number of Gang(s) 1-Gang
Type Cover
UPC 092326101349

Dimensions

Actual Depth 0.25 in
Cubic Capacity 91.224 cu.in
Depth 3.5 in
Height 4.8 in
Weight 0.795 lb
Width 5.43 in

Certifications and Compliance

Certified Listed UL
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4 EA
Packaging Type Shrink
Pallet Quantity 896 EA
Standard Package 3

Resources/Downloads

Specifications

Videos

TAYMAC: Metallic Extra Duty Weatherproof In-Use Device Covers

TAYMAC: Extra-Duty Overview

Customer Use Drawings