TAYMAC
1-Gang Metal Wallplate, Standard, Emergency Toggle, Red Smooth
Image of WE-T 1-Gang Metal Wallplate, Standard, Emergency Toggle, Red Smooth

1-Gang Metal Wallplate, Standard, Emergency Toggle, Red Smooth

Brand: TayMac

Catalog ID: WE-T

Collection name: Life Safety

1-Gang Metal Wallplate, Standard, Emergency Toggle, Red Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WE-T

Color

Red

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Size

Standard

Style

Emergency Toggle

UPC

092326181488

Dimensions

Dimensions

0.17 in x 2.75 in x 4.5 in

Height

4.5 in

Length

0.17 in

Package Height

4.69 in

Package Length

5.31 in

Package Weight

3.086 lb

Package Width

3.03 in

Size

Standard

Weight

0.119 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

7000