text.skipToContent text.skipToNavigation

WI-TT

by TayMac 

Catalog ID: WI-TT

2-Gang Metal Wallplate, Standard, 2-Toggle, Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product Details

General

Color Ivory
EU RoHS Indicator Contact Manufacturer
Finish Type Smooth
Material Metal
Number of Gang(s) 2-Gang
Size Standard
Style 2-Toggle
UPC 092326180870

Dimensions

Dimensions 0.17 in x 4.563 in x 4.5 in
Height 4.5 in
Length 0.17 in
Weight 0.256 lb
Width 4.563 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 100
Minimum Pack Quantity 10
Pallet Quantity 4500

Resources/Downloads