text.skipToContent text.skipToNavigation

WRI-B

by TayMac 

Catalog ID: WRI-B

1-Gang Metal Wallplate, Princess, Blank, Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product Details

General

Color Ivory
Finish Type Smooth
Material Metal
Number of Gang(s) 1-Gang
Size Princess
Style Blank
UPC 092326114349

Dimensions

Height 5 in
Length 0.14 in
Weight 0.183 lb
Width 2.77 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 25
Pallet Quantity 7000 EA

Resources/Downloads