text.skipToContent text.skipToNavigation

WRTI-5T

by TayMac 

Catalog ID: WRTI-5T

5-Gang Metal Wallplate, Maxi, 5-Toggle, Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product Details

General

Color Ivory
Finish Type Textured
Material Metal
Number of Gang(s) 5-Gang
Size Maxi
Style 5-Toggle
UPC 092326117067

Dimensions

Height 5.01 in
Length 0.12 in
Weight 0.181 lb
Width 10.8 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50 EA
Minimum Pack Quantity 10
Pallet Quantity 1250 EA

Resources/Downloads