text.skipToContent text.skipToNavigation

WRW-5T

by TayMac 

Catalog ID: WRW-5T

5-Gang Metal Wallplate, Maxi, 5-Toggle, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product Details

General

Color White
Finish Type Smooth
Material Metal
Number of Gang(s) 5-Gang
Size Maxi/Princess
Style 5-Toggle
UPC 092326116763

Dimensions

Height 5 in
Length 0.19 in
Weight 0.463 lb
Width 10.02 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50 EA
Minimum Pack Quantity 10
Pallet Quantity 1250 EA

Resources/Downloads